1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Type Double Pitch Chain with Top Roller with Connecting Link (Part Number)

RS Type Double Pitch Chain with Top Roller with Connecting Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Chain has smaller width dimension than other free-flow chains. Because the top roller is supported with plates on both sides, it is suitable for sturdy free-flow conveyors.

Part Number
RS40-1LTRPS+[4-480/2]L-JR
RS40-1LTRS+[4-480/2]L-JR
RS40-2LTRPRL+[4-480/2]L-JR
RS40-2LTRRL+[4-480/2]L-JR
RS40-3LTR+[4-480/2]L-JR
RS40-4LTRRL+[4-480/2]L-JR
RS50-1LTRPS+[4-384/2]L-JR
RS50-1LTRS+[4-384/2]L-JR
RS50-2LTRPRL+[4-384/2]L-JR
RS50-2LTRRL+[4-384/2]L-JR
RS50-3LTR+[4-384/2]L-JR
RS50-4LTRRL+[4-384/2]L-JR
RS60-1LTRPS+[4-320/2]L-JR
RS60-1LTRS+[4-320/2]L-JR
RS60-2LTRPRL+[4-320/2]L-JR
RS60-2LTRRL+[4-320/2]L-JR
RS60-3LTR+[4-320/2]L-JR
RS60-4LTRRL+[4-320/2]L-JR
RS80-1LTRPS+[4-240/2]L-JR
RS80-1LTRS+[4-240/2]L-JR
RS80-2LTRPRL+[4-240/2]L-JR
RS80-2LTRRL+[4-240/2]L-JR
RS80-3LTR+[4-240/2]L-JR
RS80-4LTRRL+[4-240/2]L-JR
RS100-1LTRPS+[4-192/2]L-JR
RS100-1LTRS+[4-192/2]L-JR
RS100-2LTRPRL+[4-192/2]L-JR
RS100-2LTRRL+[4-192/2]L-JR
RS100-3LTR+[4-192/2]L-JR
RS100-4LTRRL+[4-192/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Roller Type Roller Type Pitch
(mm)
Roller Diameter
(mm)
Plate Thickness
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Mounting interval of Side Rollers Number of Links

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Plastic RollerTRPS12.77.921.5122.6514 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Steel RollerTRS12.77.921.5122.6514 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Plastic RollerTRPRL12.77.921.5122.6524 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS402.51~5.00Steel RollerTRRL12.77.921.5122.6524 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Steel RollerTR12.77.921.5122.6534 ~ 480

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402.51~5.00Steel RollerTRRL12.77.921.5122.6544 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Plastic RollerTRPS15.8810.162154.3114 ~ 384

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Steel RollerTRS15.8810.162154.3114 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Plastic RollerTRPRL15.8810.162154.3124 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[50] RS502.51~5.00Steel RollerTRRL15.8810.162154.3124 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Steel RollerTR15.8810.162154.3134 ~ 384

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[50] RS502.51~5.00Steel RollerTRRL15.8810.162154.3144 ~ 384

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Plastic RollerTRPS19.0511.912.418.16.2814 ~ 320

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Steel RollerTRS19.0511.912.418.16.2814 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Plastic RollerTRPRL19.0511.912.418.16.2824 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[60] RS605.01~Steel RollerTRRL19.0511.912.418.16.2824 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Steel RollerTR19.0511.912.418.16.2834 ~ 320

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[60] RS605.01~Steel RollerTRRL19.0511.912.418.16.2844 ~ 320

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerTRPS25.425.883.224.110.7114 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[80] RS805.01~Steel RollerTRS25.425.883.224.110.7114 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[80] RS805.01~Plastic RollerTRPRL25.425.883.224.110.7124 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[80] RS805.01~Steel RollerTRRL25.425.883.224.110.7124 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[80] RS805.01~Steel RollerTR25.425.883.224.110.7134 ~ 240

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 35 Day(s) 10[80] RS805.01~Steel RollerTRRL25.425.883.224.110.7144 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerTRPS31.7519.05430.117.114 ~ 192

-

DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerTRS31.7519.05430.117.114 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Plastic RollerTRPRL31.7519.05430.117.124 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerTRRL31.7519.05430.117.124 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerTR31.7519.05430.117.134 ~ 192

-

TBK1 DOUBLE PITCH CHAIN 1 Piece(s) 40 Day(s) 10[100] RS1005.01~Steel RollerTRRL31.7519.05430.117.144 ~ 192

Loading...

  1. 1

Basic Information

Product Category Top Roller Types LINK