1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Type Double Pitch Chain with Lambda with Connectiong Link (Part Number)

RS Type Double Pitch Chain with Lambda with Connectiong Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tsubaki lambda chain was the first chain in the industry to use a special oil-impregnated bushing. Satisfies a broad range of customer needs for oil-free equipment and long equipment life and achieves total cost savings. Both internal and external plates have been given black oxide coating. This provides both somewhat improved corrosion resistance and a classy finishing.

[Features]
· Pins other than those of fitting links are rivet shape, regardless of whether any attachments are present.
· The RS25 offset link is a two pitch offset link.
· Pin types of fitting links are clip type for models RS25 to RS60, and split pin type for model numbers RS80 and higher.
· The pins of the main body chain are rivet-shaped

Part Number
RS35-LMC-1LA1+[4-800/2]L-JR
RS35-LMC-1LK1+[4-800/2]L-JR
RS35-LMC-1LSA1+[4-800/2]L-JR
RS35-LMC-1LSK1+[4-800/2]L-JR
RS35-LMC-2+[4-50/2]L-JR
RS35-LMC-2LA1+[4-800/2]L-JR
RS35-LMC-2LK1+[4-800/2]L-JR
RS35-LMC-2LSA1+[4-800/2]L-JR
RS35-LMC-2LSK1+[4-800/2]L-JR
RS35-LMC-3LA1+[4-800/2]L-JR
RS35-LMC-3LK1+[4-800/2]L-JR
RS35-LMC-3LSA1+[4-800/2]L-JR
RS35-LMC-3LSK1+[4-800/2]L-JR
RS35-LMC-4LA1+[4-800/2]L-JR
RS35-LMC-4LK1+[4-800/2]L-JR
RS35-LMC-4LSA1+[4-800/2]L-JR
RS35-LMC-4LSK1+[4-800/2]L-JR
RS35-LMC-5LA1+[4-800/2]L-JR
RS35-LMC-5LK1+[4-800/2]L-JR
RS35-LMC-5LSA1+[4-800/2]L-JR
RS35-LMC-5LSK1+[4-800/2]L-JR
RS35-LMC-6LA1+[4-800/2]L-JR
RS35-LMC-6LK1+[4-800/2]L-JR
RS35-LMC-6LSA1+[4-800/2]L-JR
RS35-LMC-6LSK1+[4-800/2]L-JR
RS35-LMC-7LA1+[4-800/2]L-JR
RS35-LMC-7LK1+[4-800/2]L-JR
RS35-LMC-7LSA1+[4-800/2]L-JR
RS35-LMC-7LSK1+[4-800/2]L-JR
RS35-LMC-8LA1+[4-800/2]L-JR
RS35-LMC-8LK1+[4-800/2]L-JR
RS35-LMC-8LSA1+[4-800/2]L-JR
RS35-LMC-8LSK1+[4-800/2]L-JR
RS35-LMC-9LA1+[4-800/2]L-JR
RS35-LMC-9LK1+[4-800/2]L-JR
RS35-LMC-9LSA1+[4-800/2]L-JR
RS35-LMC-9LSK1+[4-800/2]L-JR
RS35-LMC-10LA1+[4-800/2]L-JR
RS35-LMC-10LK1+[4-800/2]L-JR
RS35-LMC-10LSA1+[4-800/2]L-JR
RS35-LMC-10LSK1+[4-800/2]L-JR
RS35-LMC+[4-800/2]L-JR
RS40-LMC-1LA1+[4-600/2]L-JR
RS40-LMC-1LEP+[4-600/2]L-JR
RS40-LMC-1LK1+[4-600/2]L-JR
RS40-LMC-1LSA1+[4-600/2]L-JR
RS40-LMC-1LSK1+[4-600/2]L-JR
RS40-LMC-2+[4-50/2]L-JR
RS40-LMC-2LA1+[4-600/2]L-JR
RS40-LMC-2LEP+[4-600/2]L-JR
RS40-LMC-2LK1+[4-600/2]L-JR
RS40-LMC-2LSA1+[4-600/2]L-JR
RS40-LMC-2LSK1+[4-600/2]L-JR
RS40-LMC-3LA1+[4-600/2]L-JR
RS40-LMC-3LEP+[4-600/2]L-JR
RS40-LMC-3LK1+[4-600/2]L-JR
RS40-LMC-3LSA1+[4-600/2]L-JR
RS40-LMC-3LSK1+[4-600/2]L-JR
RS40-LMC-4LA1+[4-600/2]L-JR
RS40-LMC-4LEP+[4-600/2]L-JR
RS40-LMC-4LK1+[4-600/2]L-JR
RS40-LMC-4LSA1+[4-600/2]L-JR
RS40-LMC-4LSK1+[4-600/2]L-JR
RS40-LMC-5LA1+[4-600/2]L-JR
RS40-LMC-5LK1+[4-600/2]L-JR
RS40-LMC-5LSA1+[4-600/2]L-JR
RS40-LMC-5LSK1+[4-600/2]L-JR
RS40-LMC-6LA1+[4-600/2]L-JR
RS40-LMC-6LK1+[4-600/2]L-JR
RS40-LMC-6LSA1+[4-600/2]L-JR
RS40-LMC-6LSK1+[4-600/2]L-JR
RS40-LMC-7LA1+[4-600/2]L-JR
RS40-LMC-7LK1+[4-600/2]L-JR
RS40-LMC-7LSA1+[4-600/2]L-JR
RS40-LMC-7LSK1+[4-600/2]L-JR
RS40-LMC-8LA1+[4-600/2]L-JR
RS40-LMC-8LK1+[4-600/2]L-JR
RS40-LMC-8LSA1+[4-600/2]L-JR
RS40-LMC-8LSK1+[4-600/2]L-JR
RS40-LMC-9LA1+[4-600/2]L-JR
RS40-LMC-9LK1+[4-600/2]L-JR
RS40-LMC-9LSA1+[4-600/2]L-JR
RS40-LMC-9LSK1+[4-600/2]L-JR
RS40-LMC-10LA1+[4-600/2]L-JR
RS40-LMC-10LK1+[4-600/2]L-JR
RS40-LMC-10LSA1+[4-600/2]L-JR
RS40-LMC-10LSK1+[4-600/2]L-JR
RS40-LMC+[4-600/2]L-JR
RS50-LMC-1LA1+[4-480/2]L-JR
RS50-LMC-1LEP+[4-480/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Row Number of Chain Mounting Interval of Rollers Attachment Type Number of Links

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3511LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3511LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3511LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3511LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 35 Day(s) 10[35] RS352-No Attachment4 ~ 50

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3512LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3512LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3512LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3512LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3513LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3513LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3513LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3513LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3514LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3514LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3514LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3514LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3515LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3515LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3515LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3515LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3516LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3516LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3516LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3516LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3517LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3517LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3517LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3517LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3518LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3518LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3518LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3518LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3519LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3519LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3519LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS3519LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS35110LA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS35110LK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS35110LSA14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS35110LSK14 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351-No Attachment4 ~ 800

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4011LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 30 Day(s) 10[40] RS4011LEP4 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4011LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4011LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4011LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 35 Day(s) 10[40] RS402-No Attachment4 ~ 50

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4012LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 30 Day(s) 10[40] RS4012LEP4 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4012LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4012LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4012LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4013LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 30 Day(s) 10[40] RS4013LEP4 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4013LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4013LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4013LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4014LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 30 Day(s) 10[40] RS4014LEP4 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4014LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4014LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4014LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4015LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4015LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4015LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4015LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4016LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4016LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4016LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4016LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4017LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4017LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4017LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4017LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4018LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4018LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4018LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4018LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4019LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4019LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4019LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS4019LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS40110LA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS40110LK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS40110LSA14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS40110LSK14 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RS401-No Attachment4 ~ 600

-

RS RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[50] RS5011LA14 ~ 480

-

RS RAMUDA CHAIN 1 Piece(s) 30 Day(s) 10[50] RS5011LEP4 ~ 480

Loading...

Basic Information

Material Steel + special surface of coating Type Chain Body Types Link