1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS Type Double Pitch Chain with Attachment with Connecting Link (Part Number)

RS Type Double Pitch Chain with Attachment with Connecting Link
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Chain with attachment for RS rollers.
Can be transported at a small pitch, making it optimal for short distance transport. RS sprocket can be used in most cases.

Part Number
RS25-1LA1+[4-480/2]L-JR
RS25-1LK1+[4-480/2]L-JR
RS25-1LSA1+[4-480/2]L-JR
RS25-1LSK1+[4-480/2]L-JR
RS25-2LA1+[4-480/2]L-JR
RS25-2LK1+[4-480/2]L-JR
RS25-2LSA1+[4-480/2]L-JR
RS25-2LSK1+[4-480/2]L-JR
RS25-3LA1+[4-480/2]L-JR
RS25-3LK1+[4-480/2]L-JR
RS25-3LSA1+[4-480/2]L-JR
RS25-3LSK1+[4-480/2]L-JR
RS25-4LA1+[4-480/2]L-JR
RS25-4LK1+[4-480/2]L-JR
RS25-4LSA1+[4-480/2]L-JR
RS25-4LSK1+[4-480/2]L-JR
RS25-5LA1+[4-480/2]L-JR
RS25-5LK1+[4-480/2]L-JR
RS25-5LSA1+[4-480/2]L-JR
RS25-5LSK1+[4-480/2]L-JR
RS25-6LA1+[4-480/2]L-JR
RS25-6LK1+[4-480/2]L-JR
RS25-6LSA1+[4-480/2]L-JR
RS25-6LSK1+[4-480/2]L-JR
RS25-7LA1+[4-480/2]L-JR
RS25-7LK1+[4-480/2]L-JR
RS25-7LSA1+[4-480/2]L-JR
RS25-7LSK1+[4-480/2]L-JR
RS25-8LA1+[4-480/2]L-JR
RS25-8LK1+[4-480/2]L-JR
RS25-8LSA1+[4-480/2]L-JR
RS25-8LSK1+[4-480/2]L-JR
RS25-9LA1+[4-480/2]L-JR
RS25-9LK1+[4-480/2]L-JR
RS25-9LSA1+[4-480/2]L-JR
RS25-9LSK1+[4-480/2]L-JR
RS25-10LA1+[4-480/2]L-JR
RS25-10LK1+[4-480/2]L-JR
RS25-10LSA1+[4-480/2]L-JR
RS25-10LSK1+[4-480/2]L-JR
RS35-1LA1+[4-800/2]L-JR
RS35-1LK1+[4-800/2]L-JR
RS35-1LSA1+[4-800/2]L-JR
RS35-1LSK1+[4-800/2]L-JR
RS35-2LA1+[4-800/2]L-JR
RS35-2LK1+[4-800/2]L-JR
RS35-2LSA1+[4-800/2]L-JR
RS35-2LSK1+[4-800/2]L-JR
RS35-3LA1+[4-800/2]L-JR
RS35-3LK1+[4-800/2]L-JR
RS35-3LSA1+[4-800/2]L-JR
RS35-3LSK1+[4-800/2]L-JR
RS35-4LA1+[4-800/2]L-JR
RS35-4LK1+[4-800/2]L-JR
RS35-4LSA1+[4-800/2]L-JR
RS35-4LSK1+[4-800/2]L-JR
RS35-5LA1+[4-800/2]L-JR
RS35-5LK1+[4-800/2]L-JR
RS35-5LSA1+[4-800/2]L-JR
RS35-5LSK1+[4-800/2]L-JR
RS35-6LA1+[4-800/2]L-JR
RS35-6LK1+[4-800/2]L-JR
RS35-6LSA1+[4-800/2]L-JR
RS35-6LSK1+[4-800/2]L-JR
RS35-7LA1+[4-800/2]L-JR
RS35-7LK1+[4-800/2]L-JR
RS35-7LSA1+[4-800/2]L-JR
RS35-7LSK1+[4-800/2]L-JR
RS35-8LA1+[4-800/2]L-JR
RS35-8LK1+[4-800/2]L-JR
RS35-8LSA1+[4-800/2]L-JR
RS35-8LSK1+[4-800/2]L-JR
RS35-9LA1+[4-800/2]L-JR
RS35-9LK1+[4-800/2]L-JR
RS35-9LSA1+[4-800/2]L-JR
RS35-9LSK1+[4-800/2]L-JR
RS35-10LA1+[4-800/2]L-JR
RS35-10LK1+[4-800/2]L-JR
RS35-10LSA1+[4-800/2]L-JR
RS35-10LSK1+[4-800/2]L-JR
RS40-1LA1+[4-600/2]L-JR
RS40-1LEP+[4-600/2]L-JR
RS40-1LK1+[4-600/2]L-JR
RS40-1LSA1+[4-600/2]L-JR
RS40-1LSK1+[4-600/2]L-JR
RS40-2LA1+[4-600/2]L-JR
RS40-2LEP+[4-600/2]L-JR
RS40-2LK1+[4-600/2]L-JR
RS40-2LSA1+[4-600/2]L-JR
RS40-2LSK1+[4-600/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Mounting Interval of Rollers Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Attachment Type Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[25] RS25~1.491L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[25] RS25~1.491L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.491L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.491L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[25] RS25~1.492L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[25] RS25~1.492L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.492L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.492L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.493L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.493L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.493L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.493L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.494L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.494L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.494L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.494L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.495L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.495L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.495L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.495L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.496L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.496L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.496L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.496L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.497L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.497L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.497L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.497L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.498L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.498L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.498L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.498L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.499L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.499L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.499L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.499L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.4910L6.33.33.10.755.842.33.84.5A14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.4910L6.33.33.10.755.842.33.84.5K14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.4910L6.33.33.10.755.842.33.84.5SA14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[25] RS25~1.4910L6.33.33.10.755.842.33.84.5SK14.120.644 ~ 480

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.701L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.701L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.701L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.701L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.702L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.702L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.702L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.702L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.703L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.703L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.703L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.703L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.704L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.704L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.704L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.704L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.705L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.705L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.705L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.705L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.706L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.706L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.706L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.706L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.707L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.707L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.707L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.707L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.708L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.708L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.708L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.708L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.709L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.709L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.709L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.709L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.7010L9.554.71.2593.55.86.8A19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.7010L9.554.71.2593.55.86.8K19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.7010L9.554.71.2593.55.86.8SA19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[35] RS351.50~2.7010L9.554.71.2593.55.86.8SK19.411.524 ~ 800

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[40] RS401.50~2.701L12.77.97.91.5123.98.29.9A116.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS401.50~2.701L12.77.97.91.5123.98.29.9EP16.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[40] RS401.50~2.701L12.77.97.91.5123.98.29.9K116.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[40] RS401.50~2.701L12.77.97.91.5123.98.29.9SA116.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[40] RS401.50~2.701L12.77.97.91.5123.98.29.9SK116.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[40] RS401.50~2.702L12.77.97.91.5123.98.29.9A116.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[40] RS401.50~2.702L12.77.97.91.5123.98.29.9EP16.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[40] RS401.50~2.702L12.77.97.91.5123.98.29.9K116.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[40] RS401.50~2.702L12.77.97.91.5123.98.29.9SA116.72.654 ~ 600

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[40] RS401.50~2.702L12.77.97.91.5123.98.29.9SK116.72.654 ~ 600

Loading...

Basic Information

Material Steel Type Chain Body Types Link