1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Chain Coupling (Part Number)

Roller Chain Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,081.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

OLD : TSUBAKI E AND M

Excellent durability, simple coupling / disassembly, with large absorption of misalignment.

[Features]
· Rotating force is shared by whole hardened surface of teeth of strengthened roller chains and sprockets that are engaged and exerted, with excellent durability
· Can easily connect and disassemble the two shafts, simply inserting or removing one joint pin from the roller chain.
· Clearance between chain and sprocket and various components of chains absorbs large misalignment of both shafts.
· In addition to 15 varieties of products that already comply with the JIS Standard, we are in the process of standardizing 9 varieties for a total of 24 varieties of standardized products.
(roller chain shaft coupling JISB1456-1989).

Part Number
CR3812H
CR3812K
CR4012H
CR4012K
CR4014H
CR4014K
CR4016H
CR4016K
CR5014H
CR5014K
CR5016H
CR5016K
CR5018H
CR5018K
CR6018H
CR6018K
CR6022H
CR6022K
CR8018H
CR8018K
CR8022H
CR8022K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. A
(Ø)
Type Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Features Max. Rotational Speed
(r/min)
Allowable Torque Range
(N•m)
Body Material Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)
Dimension A
(mm)

฿ 1,081.67

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 1045[Main Body Only] Main Body Only64.94,001 to 10,000High torsional rigidity / High durability / Shaft hole Unfinished600050.01 to 100.00Steel99.95.60X10-5Applicable part numbers:CR3812

฿ 1,288.33

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR3812

฿ 1,288.33

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 1061[Main Body Only] Main Body Only79344,001 to 10,000High torsional rigidity / High durability / Shaft hole Unfinished4800100~Less than 500Steel2172.47X10-4Applicable part numbers:CR4012

฿ 1,473.33

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR4012

฿ 1,680.00

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 1069[Main Body Only] Main Body Only79.44,001 to 10,000High torsional rigidity / High durability / Shaft hole Unfinished4800100~Less than 500Steel2954.53X10-4Applicable part numbers:CR4014

฿ 1,600.00

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR4014

฿ 2,645.00

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 1077[Main Body Only] Main Body Only87.44,001 to 10,000High torsional rigidity / High durability / Shaft hole Unfinished4800100~Less than 500Steel3867.90X10-4Applicable part numbers:CR4016

฿ 1,633.33

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR4016

฿ 2,680.00

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 1086[Main Body Only] Main Body Only99.72001 to 4,000High torsional rigidity / High durability / Shaft hole Unfinished3600500~Less than 1000Steel5621.37X10-3Applicable part numbers:CR5014

฿ 1,886.67

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) --Case only--------Applicable part numbers:CR5014

฿ 3,533.33

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 1096[Main Body Only] Main Body Only99.72001 to 4,000High torsional rigidity / High durability / Shaft hole Unfinished3600500~Less than 1000Steel7352.18X10-3Applicable part numbers:CR5016

฿ 2,381.67

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR5016

฿ 3,686.67

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10107[Main Body Only] Main Body Only99.72001 to 4,000High torsional rigidity / High durability / Shaft hole Unfinished3000500~Less than 1000Steel9313.53X10-3Applicable part numbers:CR5018

฿ 2,485.00

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR5018

฿ 5,566.67

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10128[Main Body Only] Main Body Only123.52001 to 4,000High torsional rigidity / High durability / Shaft hole Unfinished25001000~Less than 5000Steel17509.33X10-3Applicable part numbers:CR6018

฿ 3,013.33

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR6018

฿ 7,545.00

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10152[Main Body Only] Main Body Only123.52001 to 4,000High torsional rigidity / High durability / Shaft hole Unfinished25001000~Less than 5000Steel23702.16X10-2Applicable part numbers:CR6022

฿ 4,003.33

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR6022

฿ 11,431.67

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10170[Main Body Only] Main Body Only141.21,001 to 2,000High torsional rigidity / High durability / Shaft hole Unfinished20001000~Less than 5000Steel38803.63X10-2Applicable part numbers:CR8018

฿ 5,313.33

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR8018

฿ 20,056.67

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10203[Main Body Only] Main Body Only157.21,001 to 2,000High torsional rigidity / High durability / Shaft hole Unfinished20005000~Less than 10000Steel55808.00X10-2Applicable part numbers:CR8022

฿ 6,141.67

TBK ROLLER CHAIN COUPLING 1 Piece(s) 5 Day(s) 10-Case only--------Applicable part numbers:CR8022

Loading...

  1. 1