1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Air Line Lubricator, MS6 Series (Part Number)

Air Line Lubricator, MS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,711.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
MS6-LOE-1/2-R
MS6-LOE-1/2-R-Z
MS6-LOE-1/2-U
MS6-LOE-3/8-R
MS6-LOE-3/8-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Bowl Material OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Operating Temperature Range
(°C)
Min. Dripping Flow Rate
(l/min)
Standard nominal flow rate
(l/min)
Operating medium Ambient temperature
(°C)
Bowl guard Information on operating and pilot media LABS (PWIS) conformity Mounting position Mounting type Note on materials Oil viscosity Pneumatic connection 1 Pneumatic connection 2 Structural design Symbol Manufacturer part # Product weight
(g)

฿ 2,711.44

LUBRICATOR 1 Piece(s) 8 Day(s) 75G1/2PlasticG1/2-10~60507200Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas------------529775600

฿ 2,711.44

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) 31 Day(s) 75G1/2PlasticG1/2-10~60507200Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas------------529776600

฿ 3,760.40

STANDARD OIL-MIST LUBRICATORS 1 Piece(s) 31 Day(s) 80--Metal---507200Compressed air as per ISO 8573-1:2010 [7:4:4] Inert gas-10 ... 60Integrated as metal bowl guardOperation with oil lubrication possibleVDMA24364-B1/B2-LVertical +/- 5°Optionally: Line installation With accessoriesRoHS-compliantISO VG 32G1/2G1/2Proportional standard oil mist lubricator991532-810

฿ 2,711.44

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) 31 Day(s) 75G3/8PlasticG3/8-10~60505300Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas------------529783600

฿ 3,760.40

LUBRICATOR 1 Piece(s) 31 Day(s) --------5300Compressed air as per ISO 8573-1:2010 [7:4:4] Inert gas-10 ... 60Integrated as metal bowl guardOperation with oil lubrication possibleVDMA24364-B1/B2-LVertical +/- 5°Optionally: Line installation With accessoriesRoHS-compliantISO VG 32G3/8G3/8Proportional standard oil mist lubricator00991532529785810

Loading...

  1. 1

Basic Information

Size 6 Housing material Die-cast aluminum Operating pressure(bar) 1 to 16
Storage temperature(°C) -10 to 60 Temperature of medium(°C) -10 to 60 Corrosion resistance class (CRC) 2 - Moderate corrosion stress