1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Cartridge, MS4 Series (Part Number)

Filter Cartridge, MS4 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 252.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
MS4-LFP1-C
MS4-LFP1-E
MS4-LFP-E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFiltration Level Grade of filtration
(µm)
Corrosion resistance class (CRC) LABS (PWIS) conformity Manufacturer part #

฿ 252.83

FILTER CARTR. 1 Piece(s) 31 Day(s) 10-52 - Moderate corrosion stressVDMA24364-B1/B2-L-

฿ 252.83

FILTER CARTR. 1 Piece(s) 30 Day(s) 10-402 - Moderate corrosion stressVDMA24364-B1/B2-L-

฿ 262.47

FILTER CARTRIDGE 1 Piece(s) 8 Day(s) -40µm---534502

Loading...

  1. 1

Basic Information

Size 4 Compressed air filter material PE