1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Active Carbon Filter, MS6 Series (Part Number)

Active Carbon Filter, MS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,404.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
MS6-LFX-1/2-R
MS6-LFX-1/2-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
Manufacturer part #

฿ 4,404.15

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) 31 Day(s) 600529679

฿ 5,612.09

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) 31 Day(s) 820529681

Loading...

  1. 1

Basic Information

Operating Pressure Range(MPa) 0::2 Mounting position Vertical +/- 5° Size 6
Type of mounting Optionally: Line installation, With accessories Housing material Die-cast aluminum Pneumatic connection 1 G1/2
Pneumatic connection 2 G1/2 Compressed air filter material Activated carbon