1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Unit, Vacuum Ejector System, ZK2□A Series, Single Unit Vacuum Ejector + With Valve + With Energy Saving Function (Part Number)

SMC MECHANICAL AIR VALVE

Vacuum Unit, Vacuum Ejector System, ZK2□A Series, Single Unit Vacuum Ejector + With Valve + With Energy Saving Function
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,443.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Energy saving vacuum ejector
・ Increased suction flow rate by 50% due to efficiency of vacuum ejector
·Effective in energy saving (amount of money conversion): 93% reduction
・ Sound damping and improved suction flow rate by adopting high muffling silencer

 
Part Number
ZK2A07K5QWA-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,443.05

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 10

Loading...

  1. 1

Basic Information

Additional Function Silencers / Valves For Vacuum Generation / Vacuum Destructive Valve Type Unit Ultimate Vacuum(kPa) -91
Suction Flow(l/min) 29 Air Supply Port Connecting Port Shape One-Touch Coupling Vacuum Port Connecting Port Shape One-Touch Coupling
Vacuum Port One-Touch Fitting Size Ø6 Air Supply Port One-Touch Fitting Size Ø6 Nozzle Dia. 0.7mm
Application Single Item Air Consumption Flow Rate(l/min) 24 Exhaust specifications Silencer exhaust
Combination of supply valve and release valve Supply valve (N.C.) / release valve (N.C.) Rated voltage 24 V DC Output specifications NPN 1 output (-100 to 100 kPa)
Unit specifications N/A (SI unit fixed) Lead wire specifications Lead wire with connector Vacuum break flow adjusting needle No
Options None

Please check the type/dimensions/specifications of the part ZK2A07K5QWA-06 in the Vacuum Unit, Vacuum Ejector System, ZK2□A Series, Single Unit Vacuum Ejector + With Valve + With Energy Saving Function series.