1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Combination, AC-D Series, Pressure Switch (Part Number)

SMC FRL UNIT

Air Combination, AC-D Series, Pressure Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,614.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

A pressure switch of air combination, AC-D series.
A compact integrated pressure switch can also be easily installed to easily detect line pressure.

 
Part Number
IS10L-30-03-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,614.15

SMC FRL UNIT 1 Piece(s) 55 Day(s) 10

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Separated sensor
Pipe Port Type Female Thread Plumbing Thread Type Rc Plumbing Thread Nominal 3/8
Number of Input Points 1 Number of Output Points 1 Liquid contact parts material Zinc Alloy
Lead Wire 0.5 m Details Type Pressure switch with L-shaped piping adapter Pressure Setting Range 0.1 to 0.4 MPa
Contact configuration 1a Scale plate pressure unit MPa Body size 30
Mounting position Right

Please check the type/dimensions/specifications of the part IS10L-30-03-D in the Air Combination, AC-D Series, Pressure Switch series.