1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Shock Absorbers - MC33-V4A to MC64-V4A Series (Part Number)

ACE SHOCK ABSORBERS

Industrial Shock Absorbers - MC33-V4A to MC64-V4A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 0.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The latest damper technology in stainless steel:
The self-compensating industrial shock absorbers MC33 to MC64 from the tried-and-tested and popular MAGNUM range is also available with all outer components made from stainless steel, material AISI 316L (except piston rod). They are filled in the factory with special oil, which meets the permit conditions (NSF-H1) for the food industry.

These self-compensating industrial shock absorbers made of stainless steel from ACE are mainly used in the food, medical, electronics and offshore industries, but also in many other markets.

Part Number
MC6450EUM0-V4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Mounting Screw [M] Overall Length L
(mm)
Stroke S
(mm)
Max. Absorbed Energy
(J)
Mounting Screw Nominal M Equivalent Mass
(kgf)
Piston Rod Return Force
(N)
Outer Dia. D
(Ø)
Allowable Angular Misalignment
(deg)
Pitch

฿ 0.97

ACE SHOCK ABSORBERS 1 Piece(s) 89 Day(s) 1064244.1501700M641401556442

Loading...

  1. 1

Basic Information

Structure Self-correction formula Main Body, Related Components Main Body Orifice Type Irregular multi orifice
Operating Environment Standard Body Material Stainless Steel Max. Collision Velocity(m/s) 5
Min. Collision Velocity(m/s) 0.15 Operating Temperature Range(°C) -12::70