(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The latest damper technology in stainless steel:
The self-compensating industrial shock absorbers MC33 to MC64 from the tried-and-tested and popular MAGNUM range is also available with all outer components made from stainless steel, material AISI 316L (except piston rod). They are filled in the factory with special oil, which meets the permit conditions (NSF-H1) for the food industry.
These self-compensating industrial shock absorbers made of stainless steel from ACE are mainly used in the food, medical, electronics and offshore industries, but also in many other markets.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Mounting Screw [M] | Overall Length L (mm) | Stroke S (mm) | Max. Absorbed Energy (J) | Mounting Screw Nominal M | Equivalent Mass (kgf) | Piston Rod Return Force (N) | Outer Dia. D (Ø) | Allowable Angular Misalignment (deg) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 0.97 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 151.2 | 25 | 155 | M33 | 11 | 90 | 33 | 4 | 1.5 | ||
฿ 29,533.18 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 151.2 | 25 | 155 | M33 | 40 | 90 | 33 | 4 | 1.5 | ||
฿ 29,533.18 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 151.2 | 25 | 155 | M33 | 120 | 90 | 33 | 4 | 1.5 | ||
฿ 29,533.18 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 151.2 | 25 | 155 | M33 | 420 | 90 | 33 | 4 | 1.5 | ||
฿ 29,533.18 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 151.2 | 25 | 155 | M33 | 1420 | 90 | 33 | 4 | 1.5 | ||
฿ 0.97 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 202.2 | 50 | 310 | M33 | 22 | 135 | 33 | 3 | 1.5 | ||
฿ 31,210.06 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 202.2 | 50 | 310 | M33 | 70 | 135 | 33 | 3 | 1.5 | ||
฿ 31,210.06 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 202.2 | 50 | 310 | M33 | 250 | 135 | 33 | 3 | 1.5 | ||
฿ 31,210.06 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 202.2 | 50 | 310 | M33 | 840 | 135 | 33 | 3 | 1.5 | ||
฿ 31,210.06 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 33 | 202.2 | 50 | 310 | M33 | 2830 | 135 | 33 | 3 | 1.5 | ||
฿ 0.97 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 164.5 | 25 | 340 | M45 | 27 | 100 | 45 | 4 | 1.5 | ||
฿ 36,157.26 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 164.5 | 25 | 340 | M45 | 90 | 100 | 45 | 4 | 1.5 | ||
฿ 36,157.26 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 164.5 | 25 | 340 | M45 | 310 | 100 | 45 | 4 | 1.5 | ||
฿ 36,157.26 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 164.5 | 25 | 340 | M45 | 1050 | 100 | 45 | 4 | 1.5 | ||
฿ 36,157.26 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 164.5 | 25 | 340 | M45 | 3540 | 100 | 45 | 4 | 1.5 | ||
฿ 0.97 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 214.4 | 50 | 680 | M45 | 54 | 145 | 45 | 3 | 1.5 | ||
฿ 36,858.07 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 214.4 | 50 | 680 | M45 | 180 | 145 | 45 | 3 | 1.5 | ||
฿ 36,858.07 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 214.4 | 50 | 680 | M45 | 620 | 145 | 45 | 3 | 1.5 | ||
฿ 36,858.07 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 214.4 | 50 | 680 | M45 | 2090 | 145 | 45 | 3 | 1.5 | ||
฿ 36,858.07 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 214.4 | 50 | 680 | M45 | 7100 | 145 | 45 | 3 | 1.5 | ||
฿ 0.97 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 265.4 | 75 | 1020 | M45 | 80 | 180 | 45 | 2 | 1.5 | ||
฿ 42,680.72 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 265.4 | 75 | 1020 | M45 | 270 | 180 | 45 | 2 | 1.5 | ||
฿ 42,680.72 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 265.4 | 75 | 1020 | M45 | 930 | 180 | 45 | 2 | 1.5 | ||
฿ 42,680.72 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 265.4 | 75 | 1020 | M45 | 3140 | 180 | 45 | 2 | 1.5 | ||
฿ 42,680.72 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 45 | 265.4 | 75 | 1020 | M45 | 10600 | 180 | 45 | 2 | 1.5 | ||
฿ 0.97 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 345.1 | 100 | 3400 | M64 | 280 | 270 | 64 | 3 | 2 | ||
฿ 59,171.41 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 345.1 | 100 | 3400 | M64 | 1100 | 270 | 64 | 3 | 2 | ||
฿ 59,171.41 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 345.1 | 100 | 3400 | M64 | 3700 | 270 | 64 | 3 | 2 | ||
฿ 59,171.41 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 345.1 | 100 | 3400 | M64 | 12600 | 270 | 64 | 3 | 2 | ||
฿ 59,171.41 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 345.1 | 100 | 3400 | M64 | 42500 | 270 | 64 | 3 | 2 | ||
฿ 0.97 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 244.1 | 50 | 1700 | M64 | 140 | 155 | 64 | 4 | 2 | ||
฿ 49,601.98 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 244.1 | 50 | 1700 | M64 | 540 | 155 | 64 | 4 | 2 | ||
฿ 49,601.98 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 244.1 | 50 | 1700 | M64 | 1850 | 155 | 64 | 4 | 2 | ||
฿ 49,601.98 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 244.1 | 50 | 1700 | M64 | 6300 | 155 | 64 | 4 | 2 | ||
฿ 49,601.98 | ACE SHOCK ABSORBERS | 1 Piece(s) | 89 Day(s) | 10 | 64 | 244.1 | 50 | 1700 | M64 | 21200 | 155 | 64 | 4 | 2 |
Loading...
Structure | Self-correction formula | Main Body, Related Components | Main Body | Orifice Type | Irregular multi orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Stainless Steel | Max. Collision Velocity(m/s) | 5 |
Min. Collision Velocity(m/s) | 0.15 | Operating Temperature Range(°C) | -12::70 |
How can we improve?
How can we improve?