1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lambda RF Type Roller Chain (Chain Body) (Part Number)

Lambda RF Type Roller Chain (Chain Body)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Joint sold separately.

Product Description

Tsubaki Lambda Chain is a chain that uses special oil-impregnated bushing.
[Features]
·The product satisfies a wide range of customer needs for lubrication-free and long lifespan, and realizes total cost savings
·RF Roller Chain for direct conveyance in Lambda specifications. Enables lubrication-free conveyance

 
Part Number
RF40-LMC+[4-600/2]L-JR
RF50-LMC+[4-480/2]L-JR
RF60-LMC+[4-400/2]L-JR
RF80-LMC+[4-300/2]L-JR
RF100-LMC+[4-240/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Max. Allowable Tension (Range Selection)
(kN)
Pitch
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Roller Diameter
(mm)
Plate Thickness
(mm)
Number of Links

-

RF RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[40] RF402.61~4.0012.7122.657.921.54 ~ 600

-

RF RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[50] RS504.01~6.5015.875154.3110.1624 ~ 480

-

RF RAMUDA CHAIN 1 Piece(s) 25 Day(s) 10[60] RS606.51~19.0518.16.2811.912.44 ~ 400

-

RF RAMUDA CHAIN 1 Piece(s) 30 Day(s) 10[80] RS806.51~25.424.110.715.883.24 ~ 300

-

RF RAMUDA CHAIN 1 Piece(s) 30 Day(s) 10[100] RS1006.51~31.7528.617.119.0544 ~ 240

Loading...

  1. 1

Basic Information

Type Chain Body