(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic connection | PK-3 with union nut | PK-4 with union nut | PK-6 with union nut |
---|---|---|---|
Nominal width [mm] | 2 | 3 | 4.6 |
Mounting position | Any | ||
Type of mounting | In-line installation | ||
Grade of filtration [μm] | 50 | ||
Flow rate [l/min.] | 50.8 | 70 | 210 |
Ejector pulse suitability [bar] | ≤ 8 | ||
Operating pressure [bar] | -0.95 to 0 | ||
Note on operating pressure | Only for use in open vacuum systems | ||
Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] | ||
Ambient temperature [℃] | 0 to +40 | ||
Housing material | PA | ||
Filters material | Fabric, PA | ||
Union nut material | POM | ||
Note on materials | RoHS-compliant |
Pneumatic connection | G 1/4 | G 3/8 | G 1/2 |
---|---|---|---|
Vacuum port | G 1/4 | G 3/8 | G 1/2 |
Mounting position | Vertical | ||
Type of mounting | In-line installation | ||
Via wall/surface bracket | |||
Grade of filtration [μm] | 80 | ||
Ejector pulse suitability [bar] | ≤ 7 | ||
Max. tightening torque [Nm] | 8.7 | 15.3 | 20.5 |
Operating pressure [bar] | -0.95 to 0 | ||
Note on operating pressure | Only for use in open vacuum systems | ||
Operating medium | Compressed air to ISO 85731:2010 [7:-:-] | ||
Ambient temperature [℃] | -5 to +50 | ||
Housing material | PP reinforced | ||
Bowl material | PA | ||
Filters material | PE | ||
Seals material | Nitrile rubber | ||
Note on materials | RoHS-compliant | ||
Contains PWIS (paint-wetting impairment substances) |
Part Number |
---|
VAF-DB-1/2 |
VAF-DB-3/8 |
VAF-PK-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting position | Grade of filtration (µm) | Type of mounting | Housing material | Compressed air filter material | Ejector pulse suitability | Vacuum connection | Seals material | Max. tightening torque (Nm) | Weight (g) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,849.51 | VACUUM FILTER | 1 Piece(s) | 31 Day(s) | Vertical | 80 µm | Line installation, With wall/surface bracket | PP-reinforced | PE | ≤ 7 bar | G1/2 | NBR | 20.5 | 162 | 553141 | ||
฿ 3,849.51 | VACUUM FILTER | 1 Piece(s) | 8 Day(s) | Vertical | 80 µm | Line installation, With wall/surface bracket | PP-reinforced | PE | ≤ 7 bar | G3/8 | NBR | 15.3 | 156 | 553140 | ||
฿ 688.76 | VACUUM FILTER | 1 Piece(s) | 8 Day(s) | Any | 50 µm | Line installation | PA | PA, Fabric | ≤ 8 bar | - | - | - | 10 | 160239 |
Loading...
Operating Pressure Range(MPa) | -0.095::0 |
---|
How can we improve?
How can we improve?