1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Filter (Part Number)

VACUUM FILTER

Vacuum Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 688.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Vacuum Filter

Vacuum Filter

Features

Vacuum Filter

Specifications

Pneumatic connectionPK-3 with union nutPK-4 with union nutPK-6 with union nut
Nominal width [mm]234.6
Mounting positionAny
Type of mountingIn-line installation
Grade of filtration [μm]50
Flow rate [l/min.]50.870210
Ejector pulse suitability [bar]≤ 8
Operating pressure [bar]-0.95 to 0
Note on operating pressureOnly for use in open vacuum systems
Operating mediumCompressed air to ISO 8573-1:2010 [7:-:-]
Ambient temperature [℃]0 to +40
Housing materialPA
Filters materialFabric, PA
Union nut materialPOM
Note on materialsRoHS-compliant

VAF-DB

Vacuum Filter

Features

Vacuum Filter

Specifications

Pneumatic connectionG 1/4G 3/8G 1/2
Vacuum portG 1/4G 3/8G 1/2
Mounting positionVertical
Type of mountingIn-line installation
Via wall/surface bracket 
Grade of filtration [μm]80
Ejector pulse suitability [bar]≤ 7
Max. tightening torque [Nm]8.715.320.5
Operating pressure [bar]-0.95 to 0
Note on operating pressureOnly for use in open vacuum systems
Operating mediumCompressed air to ISO 85731:2010 [7:-:-]
Ambient temperature [℃]-5 to +50
Housing materialPP reinforced
Bowl materialPA
Filters materialPE
Seals materialNitrile rubber
Note on materialsRoHS-compliant
Contains PWIS (paint-wetting impairment substances)
Part Number
VAF-DB-3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting position Grade of filtration
(µm)
Type of mounting Housing material Compressed air filter material Ejector pulse suitability Vacuum connection Seals material Max. tightening torque
(Nm)
Weight
(g)
Manufacturer part #

฿ 3,849.51

VACUUM FILTER 1 Piece(s) 8 Day(s) Vertical80 µmLine installation, With wall/surface bracketPP-reinforcedPE≤ 7 barG3/8NBR15.3156553140

Loading...

  1. 1
 

Basic Information

Operating Pressure Range(MPa) -0.095::0

Please check the type/dimensions/specifications of the part VAF-DB-3/8 in the Vacuum Filter series.

Products with similar specification

Part Number
VAF-DB-1/2
VAF-PK-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting position Grade of filtration
(µm)
Type of mounting Housing material Compressed air filter material Ejector pulse suitability Vacuum connection Seals material Max. tightening torque
(Nm)
Weight
(g)
Manufacturer part #

฿ 3,849.51

1 Piece(s) 31 Day(s) Vertical80 µmLine installation, With wall/surface bracketPP-reinforcedPE≤ 7 barG1/2NBR20.5162553141

฿ 688.76

1 Piece(s) 8 Day(s) Any50 µmLine installationPAPA, Fabric≤ 8 bar---10160239