1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter, LF Series (Part Number)

Filter, LF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,364.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]
• Good particle and condensate separation
• High flow rate with minimal pressure drop
• With or without connecting plates
• Choice of filter cartridges: 5 μm or 40 μm
• With manual or fully automatic condensate drain

Filter, LF Series

221303555219

Features

221303555219

Specifications

SizeMicroMiniMidiMaxi
Pneumatic connection 1, 2M5, M7, G 1/8, 
QS-4, QS-6
G 1/8, G 1/4, Gy, -G 1/4, G 3/8, 
G 1/2, G 3/4, -
G 1/2, 
G 3/4, G1, -
DesignSintered filter with centrifugal separator
Type of mountingVia accessories
In-line installation
Mounting positionVertical ±5°
Grade of filtration [µm]55
40
Air purity class at the outputCompressed air according to ISO 8573-1:2010 [6:8:4] (grade of filtration 5 µm)
-Compressed air according to 
ISO 85731:2010 [7:8:4] (grade of filtration 40 µm)
Inert gases
Bowl guard-Metal bowl guard
Condensate drainManual rotary
Semi-automaticManual rotary
Max. condensate volume [cm3]3224380
Part Number
LF-1/2-D-MIDI-A
LF-QS4-D-5M-MICRO
LF-QS4-D-5M-MICRO-H
LF-QS6-D-5M-MICRO
LF-QS6-D-5M-MICRO-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFiltration Level Treatment Air Flow Rate
(l/min)
Operating Pressure Range
(MPa)
Mounting position Grade of filtration
(µm)
Size Type of mounting Housing material Pneumatic connection 1 Pneumatic connection 2 Compressed air filter material Condensate drain Material of bowl Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Structural design Standard nominal flow rate Note on materials Material filter Assembly position Weight
(g)
Manufacturer part #

฿ 6,525.98

FILTER 1 Piece(s) 7 Day(s) 40µm30000.2~1.2Vertical +/- 5°--With accessories, Line installationDie-cast zincG1/2G1/2PEFully automatic---------------700159579

฿ 2,364.71

FILTER 1 Piece(s) 61 Day(s) ----5MicroLine installation with accessories OptionalAluminum die castQS-4QS-4-manual rotaryPC010-1060-1060Compressed air to ISO 8573-1:2010 [-:9:-] Inert gasesCompressed air in accordance with ISO8573-1:2010 [6:8:4] Inert gases2 - Moderate corrosion stressSintered filter with centrifugal separator170RoHS-compliantPEVertical +/- 5°64-

฿ 2,702.99

FILTER 1 Piece(s) 61 Day(s) ----5MicroLine installation with accessories OptionalAluminum die castQS-4QS-4-semi-automaticPC110-1060-1060Compressed air to ISO 8573-1:2010 [-:9:-] Inert gasesCompressed air in accordance with ISO8573-1:2010 [6:8:4] Inert gases2 - Moderate corrosion stressSintered filter with centrifugal separator170RoHS-compliantPEVertical +/- 5°64-

฿ 2,412.05

FILTER 1 Piece(s) 61 Day(s) ----5MicroLine installation with accessories OptionalAluminum die castQS-6QS-6-manual rotaryPC010-1060-1060Compressed air to ISO 8573-1:2010 [-:9:-] Inert gasesCompressed air in accordance with ISO8573-1:2010 [6:8:4] Inert gases2 - Moderate corrosion stressSintered filter with centrifugal separator280RoHS-compliantPEVertical +/- 5°64-

฿ 2,749.68

FILTER 1 Piece(s) 61 Day(s) ----5MicroLine installation with accessories OptionalAluminum die castQS-6QS-6-semi-automaticPC110-1060-1060Compressed air to ISO 8573-1:2010 [-:9:-] Inert gasesCompressed air in accordance with ISO8573-1:2010 [6:8:4] Inert gases2 - Moderate corrosion stressSintered filter with centrifugal separator280RoHS-compliantPEVertical +/- 5°64-

Loading...

  1. 1