1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mushroom Pushbutton, Detenting (Part Number)

MUSH PBUTT,DET

Mushroom Pushbutton, Detenting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,202.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mushroom Pushbutton with detent.
[Features]
·Mushroom pushbuttons with detent are actuated by pressing them and return to their initial switching position after they are unlocked:
Type PR: the attachment is unlocked by rotating the detent ring on the mushroom head.
·Weight: 26g.

Mushroom Pushbutton, Detenting

Specifications

TypePR-22-RT
Actuating force [N]25
Product weight [g]26
ColourRed
Part Number
PR-22-RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,202.13

MUSH PBUTT,DET 1 Piece(s) 5 Day(s)

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part PR-22-RT in the Mushroom Pushbutton, Detenting series.