(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
• Ambient temperature: -10 °C to 60 °C
• Switching status indication: LED yellow
• Contamination level: 3
• Measuring principle: Optoelectronic
• Switching element function: Switchable
- Transmitter and receiver in one compact housing
- Minimum installation effort
- Sturdy housing: high shock and vibration resistance
Version | Metal | Polymer | |||||||
---|---|---|---|---|---|---|---|---|---|
Fork gap | [mm] | 30 | 50 | 80 | 120 | 30 | 50 | 80 | 120 |
Method of measurement | Fork light barrier | Fork light barrier | |||||||
Measuring principle | Optoelectronic | ||||||||
Measured variable | Position | ||||||||
Size | [mm] | Fork 30x35 | Fork 50x55 | Fork 80x55 | Fork 120x60 | Fork 30x35 | Fork 50x55 | Fork 80x55 | Fork 120x60 |
Minimum object diameter | [mm] | 0.5 | 0.5 | 0.5 | 2.0 | 0.5 | 0.3 | 0.5 | 0.4 |
Repetition accuracy | [mm] | 0.02 | 0.04 | 0.06 | 0.06 | 0.03 | |||
Hysteresis | [mm] | ≤0.25 | ≤0.25 | ||||||
Type of light | Red | Red | |||||||
Setting options | Potentiometer | Teach-in | |||||||
Switching status display | Yellow LED | Yellow LED | |||||||
Ready status display | - | Green LED | |||||||
Max. tightening torque | [Nm] | - | 1 with female thread | ||||||
- | 4 with through-hole | ||||||||
- | 3 with accessories | ||||||||
Max. tightening torque Plug | [Nm] | - | 0.3 | ||||||
Product weight | [g] | 75 | 110 | 130 | 260 | 20 | 30 | 35 | 40 |
Version | Metal | Polymer | |||||||
---|---|---|---|---|---|---|---|---|---|
Fork gap | [mm] | 30 | 50 | 80 | 120 | 30 | 50 | 80 | 120 |
Max. switching frequency | [Hz] | 4,000 | 4,000 | 4,000 | 2,000 | 2,000 | |||
Operating voltage range | [V DC] | 10 to 35 | 10 to 30 | ||||||
Residual ripple | [%] | ±5 | 10 | ||||||
Max. output current | [mA] | 200 | 100 | ||||||
Idle current | [mA] | 30 | 32.5 | 30 | 45 | 30 | |||
Electrical connection | Plug M8x1, 3-pin | Plug M8x1, 3-pin | |||||||
Switching element function | Switchable | Switchable | |||||||
Protection against short circuit | Pulsed | Pulsed | |||||||
Reverse polarity protection | For operating voltage connections | For operating voltage connections | |||||||
Surge capacity | [kV] | 0.8 | 0.8 | ||||||
Insulation voltage | [V] | 50 | 50 | ||||||
Protection class | IP67 | IP67 |
Part Number |
---|
SOOF-P-FL-ST-C30-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,653.48 | F.LIGHT BARRIER | 1 Piece(s) | 30 Day(s) |
Loading...
Smallest Detected Subject(Ø) | 0.5 | Housing material | PC | Switching output | PNP |
---|---|---|---|---|---|
Switching element function | Switchable | Max. output current(mA) | 100 mA | Min. Ambient temperature with flexible cable installation(°C) | -10 °C |
Max. Ambient temperature with flexible cable installation(°C) | 60 °C |
Please check the type/dimensions/specifications of the part SOOF-P-FL-ST-C30-P in the Fork Light Barrier series.
How can we improve?
How can we improve?