1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Brushless Motor, BLM Series (Part Number)

ORIENTALMOTOR

Brushless Motor, BLM Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method







Part Number
BLM5200HPK-5XH20S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

฿ 27,726.67

฿ 21,388.35

ORIENTALMOTOR 1 Piece(s) 32 Day(s) -[Set] Motor Combination90200AC100 TypeSingle-phase[Hollow Shaft] Hollow Shaft80 to 3600Round Shaft Type (With Key)20IP66NoneConnector type90XStainless steelBottom--

Loading...

  1. 1
 

Basic Information

Motor Type Standard Main Body Shape Square Electromagnetic Brakes No

Please check the type/dimensions/specifications of the part BLM5200HPK-5XH20S in the Brushless Motor, BLM Series series.

Products with similar specification

Part Number
BLM230-200B
BLM230-20B
BLM230-30B
BLM5200HPK-5XH30S
BLM5200HPK-5XH50S
BLM5200HPK-5XH5S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

฿ 9,086.67

1 Piece(s) 32 Day(s) -[Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-200IP40NoneCable type--Steel--Attachment

฿ 8,460.00

1 Piece(s) 32 Day(s) -[Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-20IP40NoneCable type--Steel--Attachment

฿ 8,756.67

1 Piece(s) Same day -[Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-30IP40NoneCable type--Steel--Attachment

฿ 28,188.33

1 Piece(s) 32 Day(s) -[Set] Motor Combination90200AC100 TypeSingle-phase[Hollow Shaft] Hollow Shaft80 to 3600Round Shaft Type (With Key)30IP66NoneConnector type90XStainless steelBottom--

฿ 29,543.33

1 Piece(s) 32 Day(s) -[Set] Motor Combination90200AC100 TypeSingle-phase[Hollow Shaft] Hollow Shaft80 to 3600Round Shaft Type (With Key)50IP66NoneConnector type90XStainless steelBottom--

฿ 27,726.67

1 Piece(s) 32 Day(s) -[Set] Motor Combination90200AC100 TypeSingle-phase[Hollow Shaft] Hollow Shaft80 to 3600Round Shaft Type (With Key)5IP66NoneConnector type90XStainless steelBottom--