Brushless Motor BLM Series

Brand :
ORIENTAL MOTOR

Caution

  • This product image is representative only. Please see the product specifications for details.

Product Description

[Brand]Oriental Motor
[Voltage Specifications]
· 100 V AC
· 200 V AC
[Gear head]
· Parallel shaft gear head
· Hollow shaft flat gearhead
[Features]
· New Connector
· Equipped with stainless steel shaft as standard
· Cable with selectable drawer direction for direct connection
· Compact, high output, and high efficiency design
· Compatible with H1 grease for food machinery (only for connector type parallel shaft gear head GFV gear)
· Significantly improved unit efficiency of motor and driver
· Motor and gearhead are pre-assembled

Drawing

Parallel Shaft Gearhead GFV Gear, 30W

■ Motor (Cable Connection Type)

Drawing 1 of Brushless Motor, BLM Series

■ Motor (Connector Type)

Drawing 3 of Brushless Motor, BLM Series

*Diagram when the separately sold connection cable is attached.

Product Specification

Parallel Shaft Gearhead GFV Gear, 30W

■ Specifications

Part numberMotorCable TypeBLM230-*B
Connector typeBLM230HP-*S/BLM230HP-*SF
DriverBMUD30-A2BMUD30-C2
Rated Output (Continuous)W30
Power supply inputRated VoltageVSingle-phase 100-120Single-phase 200-240 / Three-phase 200-240
Allowable Voltage Variation Range--15 to +10%
FrequencyHz50/60 (Hz)
Allowable Range of Frequency-+/- 5%
Rated input currentA1.2Single-phase: 0.7 / Three-phase: 0.38
Maximum Input CurrentA2.0Single-phase: 1.2 / Three-phase: 0.75
Rated Rotational Speed[r/min]3,000
Velocity Control Range80 to 4,000 r/min (speed ratio 1:50)
Speed Fluctuation RateAgainst Load+/- 0.2% or less under the following conditions: 0 to rating torque, rating rotating speed, rating voltage, normal temperature
Compatible voltage+/- 0.2% or less under the following conditions: -15 to +10% of rated voltage, rated rotational speed, no load, normal temperature
Compatible temperature+/- 0.2% or less under the following conditions: operating ambient temperature 0 to +40°C, rated rotational speed, no load, rated voltage

*The values for each specification and characteristic are the characteristics of the motor alone.

Part numberPart number of motorPart number of gearheadReduction ratioWeight (kg)
BLM230-*BBLM230-GFV2GFV2G*5 to 200.7
30 to 1000.75
2000.8
BLM230HP-*S
BLM230HP-*SF
BLM230HP-GFVGFV2G*S
GFV2G*SF
5 to 200.63
30 to 1000.68
2000.73

*The listed mass does not include the mass of the connection cable. (connector type)
*The numeral replacing the asterisk in the part numbers represents the reduction ratio.
*"Mounting screws" are included.

■ Reduction ratio

Reduction Ratio of Brushless Motor, BLM Series
  • *1 The rotating speed of the output shaft is the value obtained by dividing the rotating speed by the reduction ratio.
  • *3 This also applies when the deceleration time is set to less than 0.1 seconds in digital settings.

Specifications Table

Part numberReduction ratioL
BLM230-*B
BLM230HP-*S
BLM230HP-*SF
5 to 2034
30 to 10038
20043
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Brushless Motor BLM Series | ORIENTAL MOTOR | MISUMI Thailand