(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method
Part Number |
---|
BLM460S-15B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Shaft end shape | Reduction Ratio | Motor Protection Structure | Identification Part Number | Motor Connection Method | Combination Motor Mounting Angle Dimensions (mm) | Gearhead Size Symbol | Output Shaft Material | Connector Position | Specifications | Mounting Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,451.67 ฿ 7,291.02 | ORIENTALMOTOR | 1 Piece(s) | 32 Day(s) | - | [Set] Motor Unit | 80 | 60 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 15 | IP40 | S | Cable type | - | - | Steel | - | - | Attachment |
Loading...
Motor Type | Standard | Main Body Shape | Square | Electromagnetic Brakes | No |
---|
Please check the type/dimensions/specifications of the part BLM460S-15B in the Brushless Motor, BLM Series series.
Part Number |
---|
BLM230-200B |
BLM230-20B |
BLM230-30B |
BLM460S-200B |
BLM460S-20B |
BLM460S-30B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Shaft end shape | Reduction Ratio | Motor Protection Structure | Identification Part Number | Motor Connection Method | Combination Motor Mounting Angle Dimensions (mm) | Gearhead Size Symbol | Output Shaft Material | Connector Position | Specifications | Mounting Screws |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,086.67 | 1 Piece(s) | 32 Day(s) | - | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 200 | IP40 | None | Cable type | - | - | Steel | - | - | Attachment | ||
฿ 8,460.00 | 1 Piece(s) | 32 Day(s) | - | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 20 | IP40 | None | Cable type | - | - | Steel | - | - | Attachment | ||
฿ 8,756.67 | 1 Piece(s) | Same day | - | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 30 | IP40 | None | Cable type | - | - | Steel | - | - | Attachment | ||
฿ 10,046.67 | 1 Piece(s) | 32 Day(s) | - | [Set] Motor Unit | 80 | 60 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 200 | IP40 | S | Cable type | - | - | Steel | - | - | Attachment | ||
฿ 9,451.67 | 1 Piece(s) | Same day | - | [Set] Motor Unit | 80 | 60 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 20 | IP40 | S | Cable type | - | - | Steel | - | - | Attachment | ||
฿ 9,748.33 | 1 Piece(s) | Same day | - | [Set] Motor Unit | 80 | 60 | AC100 Type | Single-phase | Parallel Shafts | 80 to 4000 | - | 30 | IP40 | S | Cable type | - | - | Steel | - | - | Attachment |
How can we improve?
How can we improve?