1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Brushless Motor, BLM Series (Part Number)

BURSHLESS MOTORS

Brushless Motor, BLM Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gearhead
・ Hollow shaft flat gearhead
[Features]
・ Easy speed control by turning and pressing the setting dial
・ Easy wiring just by connecting the motor and driver and turning on the switch
・ Uses a new compact, high-output, high-efficiency brushless motor
・ Lineup of cable type and connector type
・ The connector type has a protection rating IP66 specification with high dust-proof and waterproof performance
・ Two types of motors are available that can be selected by connection method







Part Number
BLM5300HPK-5KB450B-L SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

฿ 37,705.00

฿ 29,085.64

BURSHLESS MOTORS 1 Piece(s) 32 Day(s) -[Set] Motor Combination90300AC100 TypeSingle-phaseParallel Shafts80 to 3600Round Shaft Type (With Key)450IP66NoneConnector type90KSteelLeft--

Loading...

  1. 1
 

Basic Information

Motor Type Standard Main Body Shape Square Electromagnetic Brakes No

Please check the type/dimensions/specifications of the part BLM5300HPK-5KB450B-L in the Brushless Motor, BLM Series series.

Products with similar specification

Part Number
BLM230-200B
BLM230-20B
BLM230-30B
BLM5300HPK-5KV300S
BLM5300HPK-5KV450S
BLM5300HPK-5SB600B-L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Gearhead Size Symbol Output Shaft Material Connector Position Specifications Mounting Screws

฿ 9,086.67

1 Piece(s) 32 Day(s) -[Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-200IP40NoneCable type--Steel--Attachment

฿ 8,460.00

1 Piece(s) 32 Day(s) -[Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-20IP40NoneCable type--Steel--Attachment

฿ 8,756.67

1 Piece(s) Same day -[Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts80 to 4000-30IP40NoneCable type--Steel--Attachment

฿ 36,548.33

1 Piece(s) 32 Day(s) -[Set] Motor Combination90300AC100 TypeSingle-phaseParallel Shafts80 to 3600Round Shaft Type (With Key)300IP66NoneConnector type90KStainless steelBottom--

฿ 36,548.33

1 Piece(s) 32 Day(s) -[Set] Motor Combination90300AC100 TypeSingle-phaseParallel Shafts80 to 3600Round Shaft Type (With Key)450IP66NoneConnector type90KStainless steelBottom--

฿ 40,613.33

1 Piece(s) 32 Day(s) -[Set] Motor Combination90300AC100 TypeSingle-phaseParallel Shafts80 to 3600Round Shaft Type (With Key)600IP66NoneConnector type90SSteelLeft--