1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Bracket (Part Number)

Mounting Bracket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 463.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is a representative image.

Product Description

[Features]Mounting bracket, related parts of ORIENTAL MOTOR and other motors.

製品仕様

型番外形(長さX幅X厚さ)材質
PALS03P-222×14×31mmステンレス
PALS03P-522×14×31mmステンレス
PALS02P30×19×40mmステンレス
PALS01P37×20×46.5mmステンレス
PALW03P-234×15×31mmステンレス
PALW03P-534×15×31mmステンレス
PALW02P42×20×40mmステンレス
PALW01P49×21×46.5mmステンレス
PLBS0PS48×40×64mm鋳鉄
PLBS0HPG48×48×64mm鋳鉄
PLBS0HG48×40×64mm鋳鉄
PLBS2PS64×50×82mm鋳鉄
PLBS2HPG64×60×82mm鋳鉄
PLBS2HG64×50×82mm鋳鉄
PLBS5PS94×65×117mm鋳鉄
PLBS5HPG94×78×117mm鋳鉄
PLBS5HG94×65×117mm鋳鉄
PLBW0PS74×40×64mm鋳鉄
PLBW0HPG74×40×64mm鋳鉄
PLBW0HG74×40×64mm鋳鉄
PLBW2PS98×50×82mm鋳鉄
PLBW2HPG98×50×82mm鋳鉄
PLBW2HG98×50×82mm鋳鉄
PLBW5PS142×65×117mm鋳鉄
PLBW5HPG142×65×117mm鋳鉄
PLBW5HG142×65×117mm鋳鉄
PAF0PA66×7×42mmアルミニウム合金
PALW0P60×45×50mmアルミニウム合金
PALW1P72×50×60mmアルミニウム合金
PALW2P-283×55×70mmアルミニウム合金
PALW2P-583×55×70mmアルミニウム合金
PLBS03PS24×22×32mmステンレス
PLBS03HG24.6×22×32.3mmステンレス
PLBS02PS32.6×22×41.3mmステンレス
PLBS02HG34.4×22×42.2mmステンレス
PLBW03PS38×24×32mmステンレス
PLBW03HG38×24×32.3mmステンレス
PLBW02PS46×24×41.3mmステンレス
PLBW02HG46×24×42.2mmステンレス
SOLS02P31×21×40.5mmステンレス
SOLW02P43×23×40.5mmステンレス
PALW4P-2112×80×73mmアルミニウム合金
PALW4P-5112×80×99mmアルミニウム合金

PALS03P-2

画像01

PALS03P-5

画像02

PALS02P

画像03

PALS01P

画像04

PALW03P-2

画像05

PALW03P-5

画像06

PALW02P

画像07

PALW01P

画像08

PLBS0PS

画像09

PLBS0HPG

画像10

PLBS0HG

画像11

PLBS2PS

画像12

PLBS2HPG

画像13

PLBS2HG

画像14

PLBS5PS

画像15

PLBS5HPG

画像16

PLBS5HG

画像17

PLBW0PS

画像18

PLBW0HPG

画像19

PLBW0HG

画像20

PLBW2PS

画像21

PLBW2HPG

画像22

PLBW2HG

画像23

PLBW5PS

画像24

PLBW5HPG

画像25

PLBW5HG

画像26

PAF0PA

画像27

PALW0P

画像28

PALW1P

画像29

PALW2P-2

画像30

PALW2P-5

画像31

PLBS03PS

画像32

PLBS03HG

画像33

PLBS02PS

画像34

PLBS02HG

画像35

PLBW03PS

画像36

PLBW03HG

画像37

PLBW02PS

画像38

PLBW02HG

画像39

SOLS02P

画像40

SOLW02P

画像41

PALW4P-2

画像42

PALW4P-5

画像43
Part Number
PALS02PSALE
PALW0PSALE
PALW2P-2SALE
PALW2P-5SALE
PALW4P-5SALE
PLBW5PSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Applicable products External shape (length × width × thickness)
(mm)
Mounting Hole Dimension Material Surface Treatment

฿ 463.33

฿ 357.32

STEPPING MOTOR ACCESSORIES 1 Piece(s) 18 Day(s) ---30×19×40-Stainless steel-

฿ 496.67

฿ 382.49

STEPPING MOTOR ACCESSORIES 1 Piece(s) 18 Day(s) 10--60×45×50-Aluminum alloyCoating

฿ 595.00

฿ 458.98

STEPPING MOTOR ACCESSORIES 1 Piece(s) 18 Day(s) ---83×55×70ø38.1Aluminum alloyCoating

฿ 595.00

฿ 458.98

STEPPING MOTOR ACCESSORIES 1 Piece(s) 18 Day(s) ---83×55×70ø36Aluminum alloyCoating

฿ 661.67

฿ 510.28

STEPPER MORTORS 1 Piece(s) 18 Day(s) -Mounting Bracket-112×80×99-Aluminum alloyCoating

฿ 3,800.00

฿ 2,931.32

STEPPING MOTOR ACCESSORIES 1 Piece(s) 18 Day(s) --For PS geared142×65×117-Cast ironCathodic Electrodeposition Coating

Loading...

  1. 1

Basic Information

Shape L type