1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brushless Motor MS Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,767.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Mabuchi Motor
[Rated voltage]
・24 V
[Gearhead]
・ Parallel shafts
The MS series is a brushless motor suitable for autonomous traveling robots such as AGVs (automated guided vehicles) and AMRs (human-cooperative self-sustaining mobile robots).
[Features]
・ Geared motor that boasts high durability against radial loads

 
Part Number
MS-94BZA+DS-34EC1-SET
MS-94BZA-SET
MS-94BZB+DS-34EC1-SET
MS-94BZB-SET
MS-94BZC+DS-34EC1-SET
MS-94BZC-SET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSquare Flange Dim. A
(mm)
Velocity Control Range
(r/min)
Electromagnetic Brakes Controller Wheels, brackets

฿ 57,002.00

BRUSHLESS MOTOR+CONTROLLER-SET 1 Piece(s) 20 Day(s) 10856 to 190 rpmNot ProvidedYesNone

฿ 34,767.00

BRUSHLESS MOTOR-SET 1 Piece(s) 20 Day(s) 1085-Not ProvidedNoneNone

฿ 65,102.00

BRUSHLESS MOTOR+CONTROLLER-SET 1 Piece(s) 20 Day(s) 10856 to 190 rpmProvidedYesNone

฿ 43,750.00

BRUSHLESS MOTOR+BRAKE-SET 1 Piece(s) 20 Day(s) 1085-ProvidedNoneNone

฿ 84,465.00

BRUSHLESS MOTOR+CONTROLLER-SET 1 Piece(s) 20 Day(s) 10-6 to 190 rpmProvidedYesYes

฿ 63,063.00

BRUSHLESS MOTOR+BRAKE-SET 1 Piece(s) 20 Day(s) 10--ProvidedNoneYes

Loading...

  1. 1

Basic Information

Type Set Motor Type Geared Main Body Shape Square
Rated Output(W) 202 Voltage Specifications DC Type Gear Head Type Parallel Shaft
Extension Cable Yes