1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Valve, Sub-Plate Type, IP67 Protection, SV1000 / 2000 / 3000 / 4000 Series (Part Number)

Single Valve, Sub-Plate Type, IP67 Protection, SV1000 / 2000 / 3000 / 4000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,587.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

· Single valve, sub-plate type
· IP67 protection
· Fluid: air
· Port sizes: 1/8, 1/4, 3/8, 1/2
· Thread types: Rc, G, NPT, NPTF

Part Number
SV1C00-5W1U
SV1100R-5W1U
SV1300-5W1U
SV2100-5W3U
SV2100-5W7UD
SV2200-5W2U-02F
SV4200-5W7U-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Switching Type Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Connector

฿ 4,946.15

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.O.)[Single] Single-Self-Recovery (Pressure Differential Return)-0.15 to 0.7InternalNon-LockingM12 waterproof connector, cable length 300 mm

฿ 3,587.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve2-Position Pressure[Single] Single-Self-Recovery (Pressure Differential Return)-0.25 to 0.7ExternalNon-LockingM12 waterproof connector, cable length 300 mm

฿ 4,946.15

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve3-Position Closed CenterDouble-Self-Recovery (Spring Return)-0.2 to 0.7InternalNon-LockingM12 waterproof connector, cable length 300 mm

฿ 3,642.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve2-Position Pressure[Single] Single-Self-Recovery (Pressure Differential Return)-0.15 to 0.7InternalNon-LockingM12 waterproof connector, cable length 1,000 mm

฿ 4,049.40

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve2-Position Pressure[Single] Single-Self-Recovery (Pressure Differential Return)-0.15 to 0.7InternalLockM12 waterproof connector, cable length 5,000 mm

฿ 5,027.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve2-Position PressureDoubleGSelf-Retaining1/40.1 to 0.7InternalNon-LockingM12 waterproof connector, cable length 500 mm

฿ 5,952.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve2-Position PressureDouble[Rc (R)] RcSelf-Retaining1/20.1 to 0.7InternalNon-LockingM12 waterproof connector, cable length 5,000 mm

Loading...

  1. 1

Basic Information

Application Manifolds Voltage DC24V Mounting Orientation Manifold Base
Specifications Standard / Lubrication Free / Low Current Plumbing Sub-Base Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor
Back-pressure check valve None Type of Manifold Block None Manifold wiring specifications None