(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Energy saving, Power consumption is reduced down to 1/3 of the original.
· Direct Operated.
· Coil heating reduction.
· Environmentally friendly.
· Interchangeability.
· Replaceable coil.
· Single unit.
· For various fluids: water, air and oil.
· Applicable voltages: 24 and 12 V DC.
Part Number |
---|
VXEZ2230-02F-5DO1 |
VXEZ2350-06F-5DO1 |
VXEZ2360-10F-5DO1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | Orifice Dia. (Ø) |
---|---|---|---|---|---|---|---|
฿ 2,140.30 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1/4 | - | ||
฿ 2,859.40 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 3/4 | 20 | ||
฿ 3,284.40 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 1 | - |
Loading...
Applicable Fluid | Air / Water | Type | Electromagnetic Type | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | Normally Closed | Driving Type | Pilot Type | Connection Type | G |
Operating Temperature Range(°C) | -10::60 | Sealing materials | NBR | Body material | C37 |
Bracket | None | Valve type | N.C. | Lead wire electrical entry | For DIN terminal (without connector, gasket included) |
How can we improve?
How can we improve?