1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Operated 3-Port Valve for Medium to High Pressure, CVE/CVE3 Series (Part Number)

Air-Operated 3-Port Valve for Medium to High Pressure, CVE/CVE3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,619.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

A 3-port air-operated valve that specializes in controlling coolant in machine tools and is resistant to contaminants.

 
Part Number
CVE3-10A-35-0
CVE3-10A-35-B
CVE3-10A-70-0
CVE3-15A-35-0
CVE3-15A-35-B
CVE3-15A-70-0
CVE3-15A-70-B
CVE3-20A-35-0
CVE3-20A-35-B
CVE3-20A-70-0
CVE3-20A-70-B
CVE3-25A-35-0
CVE3-25A-35-B
CVE3-25A-70-0
CVE3-25A-70-B
CVE3-32A-35-0
CVE3-32A-35-B
CVE3-40A-35-0
CVE3-40A-35-B
CVE3-50A-35-0
CVE3-50A-35-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Operating Pressure Range
(MPa)
Seal Material Orifice diameter

฿ 15,619.58

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/80 to 3.5Nitrile rubberEquivalent to 5.8 mm (NC side) / 4.5 mm (NO side)

฿ 16,270.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/80 to 3.5FluoroelastomerEquivalent to 5.8 mm (NC side) / 4.5 mm (NO side)

฿ 17,572.03

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/80 to 7Nitrile rubberEquivalent to 5.8 mm (NC side) / 4.5 mm (NO side)

฿ 18,396.39

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/20 to 3.5Nitrile rubberEquivalent to 7.1 mm (NC side) / 6 mm (NO side)

฿ 19,090.60

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/20 to 3.5FluoroelastomerEquivalent to 7.1 mm (NC side) / 6 mm (NO side)

฿ 19,784.79

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/20 to 7Nitrile rubberEquivalent to 7.1 mm (NC side) / 6 mm (NO side)

฿ 20,479.00

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1/20 to 7FluoroelastomerEquivalent to 7.1 mm (NC side) / 6 mm (NO side)

฿ 22,778.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/40 to 3.5Nitrile rubberEquivalent to 8.9 mm (NC side) / 8 mm (NO side)

฿ 23,516.13

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/40 to 3.5FluoroelastomerEquivalent to 8.9 mm (NC side) / 8 mm (NO side)

฿ 24,904.55

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/40 to 7Nitrile rubberEquivalent to 8.9 mm (NC side) / 8 mm (NO side)

฿ 25,642.13

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 3/40 to 7FluoroelastomerEquivalent to 8.9 mm (NC side) / 8 mm (NO side)

฿ 26,336.34

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 10 to 3.5Nitrile rubberEquivalent to 13.2 mm (NC side) / 9 mm (NO side)

฿ 27,117.31

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 10 to 3.5FluoroelastomerEquivalent to 13.2 mm (NC side) / 9 mm (NO side)

฿ 28,071.85

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 10 to 7Nitrile rubberEquivalent to 13.2 mm (NC side) / 9 mm (NO side)

฿ 28,852.84

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 10 to 7FluoroelastomerEquivalent to 13.2 mm (NC side) / 9 mm (NO side)

฿ 46,207.91

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1 1/40 to 3.5Nitrile rubberEquivalent to 22 mm (NC side) / 20 mm (NO side)

฿ 47,119.06

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1 1/40 to 3.5FluoroelastomerEquivalent to 22 mm (NC side) / 20 mm (NO side)

฿ 46,207.91

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1 1/20 to 3.5Nitrile rubberEquivalent to 22 mm (NC side) / 20 mm (NO side)

฿ 47,119.06

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 1 1/20 to 3.5FluoroelastomerEquivalent to 22 mm (NC side) / 20 mm (NO side)

฿ 62,955.57

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 20 to 3.5Nitrile rubberEquivalent to 28.5 mm (NC side) / 26 mm (NO side)

฿ 64,213.82

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) 20 to 3.5FluoroelastomerEquivalent to 28.5 mm (NC side) / 26 mm (NO side)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Coolant Type Air Operated Type Operating Environment Standard
Switching Type Double-Acting Operation Type Driving Type Pilot-operated Connection Type Rc
Operating Temperature Range(°C) -10::60 Number of Solenoids Single Body Material Cast Iron
Acquired Standards CE Capacity Air operated Material of Body Cast iron (plated)
Assembly direction Without Options