(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic counters for front panel mounting.
[Features]
·With protective cap for counting processes up to a preselected value or continuous addition counting.
·Pneumatically resettable.
·Complete system offering control elements with all the functions required for pneumatic sequence controls
·For control cabinet installation
·Fast replacement of components
·Available with protective cap
·Minimum resetting pressure: 2 bar
·Operating pressure: 2 bar - 8 bar
[Materials]
·Housing: ABS
Type | Adding counter | Predetermining counter | |
---|---|---|---|
PZA-A-B | PZA-E-C | PZV-E-C | |
Constructional design | Mechanical counter with pneumatic drive | ||
Type of mounting | 3 through-holes in housing | Panel mounting | |
Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:4:4] | ||
Note on operating/pilot medium | Operation with lubricated medium not possible | ||
Pneumatic connection | |||
Display | 6-digit | 6-digit | 5-digit |
Reset | Pushbutton or pneumatic signal | ||
Response pressure | |||
Drive [bar] | 0.6 ±0.2 | > 0.8 | 0.6 ±0.2 |
Reset [bar] | 0.6 ±0.2 | 2 | - |
Drop-off pressure | |||
Drive [bar] | 0.2 ±0.1 | < 0.15 | 0.2 ±0.1 |
Reset [bar] | 0.15 ±0.1 | < 0.15 | 0.15 ±0.1 |
Min. pulse length | |||
Drive [ms] | 10 | 8 | 10 |
Reset [ms] | 180 | 150 | 180 |
Min. pause period | |||
Drive [ms] | 15 | 10 | 15 |
Reset [ms] | 50 | 50 | 50 |
Materials | Housing: Plastic | ||
Seals: Chloroprene | |||
Weight [g] | 155 | 70 | 150 |
Type | Adding counter | Predetermining counter | |
---|---|---|---|
PZA-A-B | PZA-E-C | PZV-E-C | |
Operating pressure [bar] | 2...8 | ||
Min. reset pressure [bar] | 2 | - | - |
Ambient temperature [°C] | -10...+60 | 0...+60 |
Part Number |
---|
PZA-A-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,045.10 | PNEUMATIC PIPE FITTINGS | 1 Piece(s) | 7 Day(s) |
Loading...
Housing material | ABS | Min. Operating pressure(bar) | 2 | Max. Operating pressure(bar) | 8 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Pneumatic connection | M5 |
Reset method | Manual key or pneumatic signal | Min. pulse length for actuator(ms) | 10 | Min. pulse length for reset(ms) | 180 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Manufacturer part # | 14992 | Weight(g) | 155 |
Please check the type/dimensions/specifications of the part PZA-A-B in the Counter, PZA Series series.
How can we improve?
How can we improve?