1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Parallel Key Stock, New JIS (Part Number)

Parallel Key Stock, New JIS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Shape]Parallel key (straight); Material: Steel/Stainless steel; Overall length: 300 mm

 
Part Number
OKTN-S45C-3X3X300
OKTN-S45C-4X4X300
OKTN-S45C-5X5X300
OKTN-S45C-6X6X300
OKTN-S45C-7X7X300
OKTN-S45C-8X7X300
OKTN-S45C-10X8X300
OKTN-S45C-12X8X300
OKTN-S45C-14X9X300
OKTN-S45C-15X10X300
OKTN-S45C-16X10X300
OKTN-S45C-18X11X300
OKTN-S45C-20X12X300
OKTN-S45C-22X14X300
OKTN-S45C-25X14X300
OKTN-S45C-28X16X300
OKTN-S45C-32X18X300
OKTN-S45C-36X20X300
OKTN-S45C-40X22X300
OKTN-S45C-45X25X300
OKTN-S45C-50X28X300
OKTN-S45C-56X32X300
OKTN-S45CQ-5X5X300
OKTN-S45CQ-6X6X300
OKTN-S45CQ-7X7X300
OKTN-S45CQ-8X7X300
OKTN-S45CQ-10X8X300
OKTN-S45CQ-12X8X300
OKTN-S45CQ-14X9X300
OKTN-S45CQ-16X10X300
OKTN-S45CQ-18X11X300
OKTN-S45CQ-20X12X300
OKTN-S45CQ-22X14X300
OKTN-S45CQ-25X14X300
OKTN-S45CQ-28X16X300
OKTN-S45CQ-32X18X300
OKTN-S45CQ-36X20X300
OKTN-S45CQ-40X22X300
OKTN-S45CQ-45X25X300
OKTN-S45CQ-50X28X300
OKTN-SUS304-3X3X300
OKTN-SUS304-4X4X300
OKTN-SUS304-5X5X300
OKTN-SUS304-6X6X300
OKTN-SUS304-7X7X300
OKTN-SUS304-8X7X300
OKTN-SUS304-10X8X300
OKTN-SUS304-12X8X300
OKTN-SUS304-14X9X300
OKTN-SUS304-15X10X300
OKTN-SUS304-16X10X300
OKTN-SUS304-18X11X300
OKTN-SUS304-20X12X300
OKTN-SUS304-22X14X300
OKTN-SUS304-25X14X300
OKTN-SUS316L-3X3X300
OKTN-SUS316L-4X4X300
OKTN-SUS316L-5X5X300
OKTN-SUS316L-6X6X300
OKTN-SUS316L-7X7X300
OKTN-SUS316L-8X7X300
OKTN-SUS316L-10X8X300
OKTN-SUS316L-12X8X300
OKTN-SUS316L-14X9X300
OKTN-SUS316L-15X10X300
OKTN-SUS316L-16X10X300
OKTN-SUS316L-18X11X300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Material Height
(mm)

฿ 160.12

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 3Iron3

฿ 109.19

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 4Iron4

฿ 115.81

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 5Iron5

฿ 134.65

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 6Iron6

฿ 141.28

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 7Iron7

฿ 152.09

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 8Iron7

฿ 195.30

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 10Iron8

฿ 242.28

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 12Iron8

฿ 297.63

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 14Iron9

฿ 336.96

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 15Iron10

฿ 394.81

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 16Iron10

฿ 463.64

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 18Iron11

฿ 594.33

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 20Iron12

฿ 730.64

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 22Iron14

฿ 839.70

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 25Iron14

฿ 1,076.76

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 28Iron16

฿ 1,382.36

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 32Iron18

฿ 1,792.97

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 36Iron20

฿ 2,451.06

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 40Iron22

฿ 2,431.93

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 45Iron25

฿ 3,132.41

KEY ZAI SHINJIS<S45C> 1 Piece(s) 7 Day(s) 50Iron28

฿ 4,279.56

KEY ZAI SHINJIS<S45C> 1 Piece(s) 43 Day(s) 56Iron32

฿ 380.58

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 5Iron5

฿ 409.19

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 6Iron6

฿ 443.02

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 7Iron7

฿ 474.42

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 8Iron7

฿ 507.21

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 10Iron8

฿ 544.19

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 12Iron8

฿ 661.16

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 14Iron9

฿ 782.60

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 49 Day(s) 16Iron10

฿ 940.07

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 18Iron11

฿ 1,111.39

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 40 Day(s) 20Iron12

฿ 1,348.48

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 22Iron14

฿ 1,554.09

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 25Iron14

฿ 1,955.24

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 28Iron16

฿ 2,345.79

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 32Iron18

฿ 2,983.28

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 36Iron20

฿ 3,652.44

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 40Iron22

฿ 4,647.92

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 45Iron25

฿ 5,795.82

KEY ZAI SHINJIS<S45C-Q> 1 Piece(s) 7 Day(s) 50Iron28

฿ 479.30

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 3Stainless Steel3

฿ 353.02

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 4Stainless Steel4

฿ 401.16

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 5Stainless Steel5

฿ 471.28

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 6Stainless Steel6

฿ 507.21

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 7Stainless Steel7

฿ 683.58

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 8Stainless Steel7

฿ 714.47

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 10Stainless Steel8

฿ 853.78

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 12Stainless Steel8

฿ 1,153.95

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 14Stainless Steel9

฿ 1,167.96

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 15Stainless Steel10

฿ 2,052.05

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 43 Day(s) 16Stainless Steel10

฿ 1,830.16

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 18Stainless Steel11

฿ 2,142.88

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 20Stainless Steel12

฿ 3,014.69

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 22Stainless Steel14

฿ 3,956.86

KEY ZAI SHINJIS<SUS304> 1 Piece(s) 7 Day(s) 25Stainless Steel14

฿ 616.05

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 3Stainless Steel3

฿ 648.14

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 4Stainless Steel4

฿ 648.76

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 5Stainless Steel5

฿ 654.94

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 6Stainless Steel6

฿ 946.10

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 7Stainless Steel7

฿ 989.60

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 8Stainless Steel7

฿ 1,003.08

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 10Stainless Steel8

฿ 1,012.60

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 12Stainless Steel8

฿ 3,817.88

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 14Stainless Steel9

฿ 4,489.30

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 15Stainless Steel10

฿ 4,494.91

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 16Stainless Steel10

฿ 5,904.94

KEY ZAI SHINJIS SUS316L 1 Piece(s) 7 Day(s) 18Stainless Steel11

Loading...

  1. 1

Basic Information

Shape Parallel Key (Straight) Hole Machining No Machining