1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Parallel Key Stock, Former JIS (Part Number)

Parallel Key Stock, Former JIS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard size (300 mm) key stock finished within the tolerance of JIS 1959 version.

 
Part Number
OKTO-S45C-8X8X300
OKTO-S45C-10X10X300
OKTO-S45C-12X10X300
OKTO-S45C-12X12X300
OKTO-S45C-15X15X300
OKTO-S45C-18X12X300
OKTO-S45C-20X13X300
OKTO-S45C-24X16X300
OKTO-S45C-28X18X300
OKTO-S45C-32X20X300
OKTO-S45C-35X22X300
OKTO-S45C-38X24X300
OKTO-S45C-42X26X300
OKTO-S45C-45X28X300
OKTO-S45C-50X31.5X300
OKTO-SUS304-8X8X300
OKTO-SUS304-10X10X300
OKTO-SUS304-12X10X300
OKTO-SUS304-12X12X300
OKTO-SUS304-18X12X300
OKTO-SUS304-20X13X300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Material Height
(mm)

฿ 159.93

KEY ZAI<S45C> 1 Piece(s) Same day 8Iron8

฿ 228.16

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 10Iron10

฿ 269.46

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 12Iron10

฿ 303.52

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 12Iron12

฿ 469.82

KEY ZAI<S45C> 1 Piece(s) 44 Day(s) 15Iron15

฿ 476.90

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 18Iron12

฿ 617.69

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 20Iron13

฿ 853.51

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 24Iron16

฿ 1,131.41

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 28Iron18

฿ 1,441.51

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 32Iron20

฿ 1,668.57

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 35Iron22

฿ 1,953.01

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 38Iron24

฿ 2,724.69

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 42Iron26

฿ 2,548.36

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 45Iron28

฿ 3,266.04

KEY ZAI<S45C> 1 Piece(s) 7 Day(s) 50Iron31.5

฿ 598.26

KEY ZAI<SUS304> 1 Piece(s) 7 Day(s) 8Stainless Steel8

฿ 816.45

KEY ZAI<SUS304> 1 Piece(s) 10 Day(s) 10Stainless Steel10

฿ 1,207.56

KEY ZAI<SUS304> 1 Piece(s) 7 Day(s) 12Stainless Steel10

฿ 1,164.59

KEY ZAI<SUS304> 1 Piece(s) 7 Day(s) 12Stainless Steel12

฿ 1,670.37

KEY ZAI<SUS304> 1 Piece(s) 7 Day(s) 18Stainless Steel12

฿ 1,746.26

KEY ZAI<SUS304> 1 Piece(s) 7 Day(s) 20Stainless Steel13

Loading...

  1. 1

Basic Information

Shape Parallel Key (Straight) Hole Machining No Machining