(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
Part Number |
---|
25A-VXZ2D2LHXB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Operating Environment | Switching Type | Voltage | Lead wire exit direction | Option | Body material | Lead wire electrical entry | Body size | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,516.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Water | 1 | Dust Resistant / Jet Proof Type | Normally Open | 100 V AC | Standard | With Bracket | SUS | DIN terminal (With surge voltage suppressor) | 25 A | None |
Loading...
Type | Electromagnetic Type | Driving Type | Pilot Kick Type | Connection Type | Rc |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -20::60 |
Please check the type/dimensions/specifications of the part 25A-VXZ2D2LHXB in the Zero Differential Pressure Operated Pilot Type 2-Port Solenoid Valve Compatible With Rechargeable Battery 25A-VXZ Series series.
Part Number |
---|
25A-VXZ230AZ1B |
25A-VXZ230AZ2BH |
25A-VXZ230BA |
25A-VXZ230BD |
25A-VXZ230BZ2BH |
25A-VXZ232CG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Plumbing Thread Nominal | Operating Environment | Switching Type | Voltage | Lead wire exit direction | Option | Body material | Lead wire electrical entry | Body size | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,277.65 | 1 Piece(s) | 55 Day(s) | Air | 1/4 | Dust Resistant / Jet Proof Type | Normally Closed | 220 V AC | - | - | AI | Grommet (With surge voltage suppressor) | 10 A | Special voltage | ||
฿ 5,277.65 | 1 Piece(s) | 55 Day(s) | Air | 1/4 | No oil / Dust Resistant / Jet Proof Type | Normally Closed | 100 V AC | - | Compatible with low concentration ozone, deionized water, etc. | AI | DIN terminal (With surge voltage suppressor) | 10 A | With light | ||
฿ 2,516.85 | 1 Piece(s) | 55 Day(s) | Air | 3/8 | Dust Resistant / Jet Proof Type | Normally Closed | - | - | - | AI | Grommet | 10 A | None | ||
฿ 5,277.65 | 1 Piece(s) | 55 Day(s) | Air | 3/8 | Dust Resistant / Jet Proof Type | Normally Closed | 200 V AC | - | - | AI | Grommet (With surge voltage suppressor) | 10 A | None | ||
฿ 5,277.65 | 1 Piece(s) | 55 Day(s) | Air | 3/8 | No oil / Dust Resistant / Jet Proof Type | Normally Closed | 100 V AC | - | Compatible with low concentration ozone, deionized water, etc. | AI | DIN terminal (With surge voltage suppressor) | 10 A | With light | ||
฿ 2,516.85 | 1 Piece(s) | 55 Day(s) | Water | 1/4 | Dust Resistant / Jet Proof Type | Normally Closed | - | - | - | SUS | DIN terminal (With surge voltage suppressor) | 10 A | None |
How can we improve?
How can we improve?