1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zero Differential Pressure Operated Pilot Type 2-Port Solenoid Valve Compatible With Rechargeable Battery 25A-VXZ Series (25A-VXZ232CG)

SMC SOLENOID AIR VALVE

Zero Differential Pressure Operated Pilot Type 2-Port Solenoid Valve Compatible With Rechargeable Battery 25A-VXZ Series (25A-VXZ232CG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Part Number
25A-VXZ232CG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Plumbing Thread Nominal Operating Environment Switching Type Voltage Lead wire exit direction Option Body material Lead wire electrical entry Body size Specifications

฿ 2,516.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Water1/4Dust Resistant / Jet Proof TypeNormally Closed---SUSDIN terminal (With surge voltage suppressor)10 ANone

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Driving Type Pilot Kick Type Connection Type Rc
Operating Temperature Range(°C) -20::60

Please check the type/dimensions/specifications of the part 25A-VXZ232CG in the Zero Differential Pressure Operated Pilot Type 2-Port Solenoid Valve Compatible With Rechargeable Battery 25A-VXZ Series series.

Products with similar specification

Part Number
25A-VXZ230BA
25A-VXZ230BD
25A-VXZ230BZ2BH
25A-VXZ232CGZ
25A-VXZ232CH
25A-VXZ232CN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Plumbing Thread Nominal Operating Environment Switching Type Voltage Lead wire exit direction Option Body material Lead wire electrical entry Body size Specifications

฿ 2,516.85

1 Piece(s) 55 Day(s) Air3/8Dust Resistant / Jet Proof TypeNormally Closed---AIGrommet10 ANone

฿ 5,277.65

1 Piece(s) 55 Day(s) Air3/8Dust Resistant / Jet Proof TypeNormally Closed200 V AC--AIGrommet (With surge voltage suppressor)10 ANone

฿ 5,277.65

1 Piece(s) 55 Day(s) Air3/8No oil / Dust Resistant / Jet Proof TypeNormally Closed100 V AC-Compatible with low concentration ozone, deionized water, etc.AIDIN terminal (With surge voltage suppressor)10 AWith light

฿ 5,277.65

1 Piece(s) 55 Day(s) Water1/4No oil / Dust Resistant / Jet Proof TypeNormally Closed---SUSDIN terminal (With surge voltage suppressor)10 ANone

฿ 5,277.65

1 Piece(s) 55 Day(s) Water1/4Dust Resistant / Jet Proof TypeNormally Closed100 V AC--SUSDIN terminal (With surge voltage suppressor)10 ANone

฿ 2,516.85

1 Piece(s) 55 Day(s) Water1/4Dust Resistant / Jet Proof TypeNormally Closed100 V AC--SUSConduit terminal (With surge voltage suppressor)10 ANone