1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

135° Connector, Inner Type (Part Number)

JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A connector that can be refracted by 135° and connected.
[Applications]
・ It can be used as a handle for a platform truck, etc.

 
Part Number
GFJ-E52
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 185.87

JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Others Intermediate Joint Type Angled
Operating Environment Standard Material of Bolt Aluminum

Please check the type/dimensions/specifications of the part GFJ-E52 in the 135° Connector, Inner Type series.