(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L700 Grease (Grease for Medical / Pharmaceutical / Food Machinery)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of L700GREASE+400G

  • Type
    Bellows
  • Heat-Resistance
    N
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Alkali resistance
    N
  • Cold Resistance
    N
  • Cartridge capacity(g)
    400
Part Number
L700GREASE+400G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,542.17

THK LUBRICATION ACCESSORIES 1 Piece(s) 3 Day(s)

Basic Specifications

  • Type
    Bellows
  • Heat-Resistance
    N
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Alkali resistance
    N
  • Cold Resistance
    N
  • Cartridge capacity(g)
    400

Product Description

It is a grease for medical, pharmaceutical and food equipment with excellent water resistance, rust prevention and extreme pressure resistance by using a calcium sulfonate complex type thickener based on high-grade synthetic oil. (Third-party certification body based on public safety and health)
[Features]
・ Safety: H1 grease certified by NSF International (NSF H1)
・ Water resistance and rust prevention: Due to the action of calcium sulfonate (thickener), it has a higher water resistance and rust prevention effect than general H1 grease
・ Extreme pressure: Due to the action of the base oil and thickener suitable for load capacity, it has higher extreme pressure resistance than universal grease
[Applications]
・ Lubrication of food / medical / pharmaceutical / cosmetic manufacturing equipment, cleaning equipment, packaging equipment, transportation equipment, etc.

Specifications of L700GREASE+400G

  • Type
    Bellows
  • Heat-Resistance
    N
  • Water-Resistant
    Y
  • Corrosion Resistance
    Y
  • Alkali resistance
    N
  • Cold Resistance
    N
  • Cartridge capacity(g)
    400
Part Number
L700GREASE+400G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,542.17

THK LUBRICATION ACCESSORIES 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1