1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solenoid Valve 6 V series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 138.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ It is a connector type wiring method and is common to vertical insertion and horizontal insertion.
・ Due to the internal exhaust structure, pilot air is collected and then exhausted from the R and S ports.
・ The main body is cast and molded from aluminum alloy, and due to its excellent internal structure, the flow rate can be effectively increased.
・ Select from threaded piping or piping with quick-connect fittings. Manifold can also be used to save space.

Part Number
6V0500M5F
6V0510J04B050
6V100M1F
6V200M9F
6V220J06B050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Types of connection port Plumbing Driving Type CV Value Connecting Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Lead wire length
(mm)
Number of valve stations Type details

฿ 243.84

AIRTAC SOLENOID VALVE 1 Piece(s) 13 Day(s) -Base only-----------------5 stations6V0500 series base

฿ 694.53

AIRTAC SOLID VALVE 1 Piece(s) 5 Day(s) -Electromagnetic ValveUnit for manifold mounted5-port valveManifold BaseOil-FreeSingle2-position exhaustSelf-holdingDC24VOne-Touch PipeDirect pipingPilot-operated Spool0.28φ4Standard0.15 to 0.8Internal500-0500 series solenoid valve

฿ 138.84

AIRTAC SOLID VALVE 1 Piece(s) 16 Day(s) -Base only-----------------Single6V100 series base

฿ 468.00

AIRTAC SOLID VALVE 1 Piece(s) 16 Day(s) 10Base only-----------------9 stations6V200 series base

฿ 806.00

AIRTAC SOLID VALVE 1 Piece(s) 15 Day(s) 10Electromagnetic ValveUnit for manifold mounted5-port valveManifold BaseOil-FreeDouble2-position exhaustSelf-holdingDC24VOne-Touch PipeDirect pipingPilot-operated Spool0.78φ6Standard0.15 to 0.8Internal500-200 series solenoid valve

Loading...

  1. 1