(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ IP67 protection rating for the structure
・ Environmental performance is improved in this version upgrade
Protection structure IP67
New version with improved environmental resistance performance
|
![]() | ![]() | ![]() | ![]() | ![]() |
UL/C-UL , CE , TUV , Korean S Mark , GB Approved
CE : Machinery Directive, EMC Directive
UL : Approved Listing
GB : Conforming to GB/T 4584
Korea's S-mark certification : SF4B-□(V2) only
![]() | ![]() |
※1 | The control category differs depending on the configuration and wiring of the external circuit. |
---|
■ Main points of difference from previous model
Other than the following items, there are no changes in specifications and prices, etc.
[Degree of protection]:
IP65、IP67(IEC)(Previous model has IP65 only)
[Appearance]:
Adopting the seamless structure of improved environmental resistance performance, there is a minor change in appearance, but there is no change in usage such as mounting.
[Model No.]:
Model Nos. are added with a suffix <V2>
(e.g.) SF4B-F23 becomes "SF4B-F23<V2>"
SF4B-F23-01 becomes "SF4B-F23-01<V2>"
*Caution
We plan on acquiring the China safety regulation (GB: Technical requirements for light type safety device used for the presses)
and Korea S-mark certification in near future. Previous models will continue for sale,
so please purchase the previous SF4B series when used as a press machine in China or when used in Korea.
■ For your safety
In using the safety light curtain, please establish a control system to satisfy the below items in order to ensure safety with a total system.
|
|
|
|
Part Number |
---|
SF4B-H12-01-V2 |
SF4B-H16-01-V2 |
SF4B-H20-01-V2 |
SF4B-H28-01-V2 |
SF4B-H32-01-V2 |
SF4B-H48-01-V2 |
SF4B-H56-01-V2 |
SF4B-H64-01-V2 |
SF4B-H72-01-V2 |
SF4B-H80-01-V2 |
SF4B-H88-01-V2 |
SF4B-H96-01-V2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of beams | Detection width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 34,345.00 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 12 | 230 | ||
฿ 37,053.33 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Same day | 10 | 16 | 310 | ||
฿ 41,841.67 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 20 | 390 | ||
฿ 56,341.67 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | 20 Day(s) | 10 | 28 | 550 | ||
฿ 63,563.33 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 32 | 630 | ||
฿ 83,460.00 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 48 | 950 | ||
฿ 92,468.33 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 56 | 1110 | ||
฿ 101,873.33 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 64 | 1270 | ||
฿ 111,215.00 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 72 | 1430 | ||
฿ 122,433.33 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 80 | 1590 | ||
฿ 133,658.33 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 88 | 1750 | ||
฿ 144,416.67 | SAFETY LIGHT CURTAIN SF4B VER2 | 1 Piece(s) | Quote | 10 | 96 | 1910 |
Loading...
Type | Safety light curtains | Beam pitch(mm) | 20 | Product type | Hand Protection Type |
---|---|---|---|---|---|
Specification | Standard type | Minimum detectable object(φ) | 25 |
How can we improve?
How can we improve?