1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Controller, KT Series (Part Number)

Temperature Controller, KT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 141.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

A wide variation of lineup that can be selected according to the application and space.
[Features]
・ Multi-input type that does not choose the sensor (input).
・ "High precision" temperature control is possible with simple operation.
・ A lineup of "DIN rail mounting types" with an eye on the global market. (KT7)
・ 9-step pattern control is possible. (KT2)
・ UL/c-UL certified, CE marking compliant.
・ Improved visibility and operability, and a compact design. (KT4H/KT4B)
・ RS-485 (MODBUS Protocol) is used for communication specifications. (excluding KT8R/KT9R)

Part Number
AKT4H1121202
AKT4H801
AKT4R212100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Method Control Method Output Type Number of Control Points Setting Method Failure Detecting Function Type Compatible models

฿ 6,670.10

SUNX TEMPERATURE CONTROLLERS 1 Piece(s) Quote Thermocouple / Temperature Measuring Resistor / Voltage / CurrentON-OFF Control / PID Control with Self-Tuning / PI Control / PD Control / P ControlSSR Drive Voltage2Key InputSSR FailureMain body-

฿ 141.85

SUNX TEMPERATURE CONTROLLERS 1 Piece(s) Quote ------Terminal CoverKT4R, KT4H

฿ 3,973.58

SUNX TEMPERATURE CONTROLLERS 1 Piece(s) Quote Thermocouple / Temperature Measuring Resistor / Voltage / CurrentON-OFF Control / PID Control with Self-Tuning / PI Control / PD Control / P ControlRelay Contact Point / SSR Drive Voltage2Key InputSSR FailureMain body-

Loading...

  1. 1