(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-accuracy goniometer stage with excellent operability that uses a crossed roller for the travel guide and a worm gear for the feed mechanism.
It is ideal for frequent operations.
・ High accuracy
High accuracy of 0.01 mm or less of rotation center deflection accuracy.
· Wide variations
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number |
---|
B57-70L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Height of Rotation Center (Range Selectable) (mm) | Table Material | Load Capacity (Range Selectable) (N) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 98,700.99 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 90.1~100 | Aluminum | 30.1~50 | Clear Anodize | 50.1~60 | 70 | 70 | 44.1 | 96 | 52 | ±7 | ±5 | 0.23 | 0.12 | 0.23 | Standard |
Loading...
Feeding Method | Worm Gear | Travel Distance (Range Selectable) | ~ ±10 | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Feed Knob Position | Side | Clamp | Standard |
Number of Goniometer Axes | 2-Axis |
Please check the type/dimensions/specifications of the part B57-70L in the 2-Axis Crossed Roller Goniometer Stage, Worm Gear (B57) series.
Part Number |
---|
B57-50LR |
B57-50U |
B57-50UR |
B57-70LR |
B57-70U |
B57-70UR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Height of Rotation Center (Range Selectable) (mm) | Table Material | Load Capacity (Range Selectable) (N) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 89,041.92 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 60.1~70 | Brass | 5~30 | Nickel Chromium Plating | 35.1~40 | 50 | 50 | 26.5 | 68 | 36 | ±8 | ±6 | 0.65 | 0.32 | 0.65 | Right and Left | |
฿ 89,041.92 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 40.1~50 | Brass | 5~30 | Nickel Chromium Plating | 35.1~40 | 50 | 50 | 26.5 | 50 | 36 | ±10 | ±8 | 0.65 | 0.32 | 0.65 | Standard | |
฿ 89,041.92 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 40.1~50 | Brass | 5~30 | Nickel Chromium Plating | 35.1~40 | 50 | 50 | 26.5 | 50 | 36 | ±10 | ±8 | 0.65 | 0.32 | 0.65 | Right and Left | |
฿ 98,700.99 | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 90.1~100 | Aluminum | 30.1~50 | Clear Anodize | 50.1~60 | 70 | 70 | 44.1 | 96 | 52 | ±7 | ±5 | 0.23 | 0.12 | 0.23 | Right and Left | |
฿ 98,700.99 | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 60.1~70 | Aluminum | 30.1~50 | Clear Anodize | 50.1~60 | 70 | 70 | 44.1 | 70 | 52 | ±9 | ±7 | 0.23 | 0.12 | 0.23 | Standard | |
฿ 98,700.99 | 1 Piece(s) | Available | 6 Day(s) | 10 | 61~90 | 61~90 | 60.1~70 | Aluminum | 30.1~50 | Clear Anodize | 50.1~60 | 70 | 70 | 44.1 | 70 | 52 | ±9 | ±7 | 0.23 | 0.12 | 0.23 | Right and Left |
How can we improve?
How can we improve?