1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

2-Axis Crossed Roller Goniometer Stage, Worm Gear (B57)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 89,041.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-accuracy goniometer stage with excellent operability that uses a crossed roller for the travel guide and a worm gear for the feed mechanism.
It is ideal for frequent operations.
・ High accuracy
High accuracy of 0.01 mm or less of rotation center deflection accuracy.
· Wide variations
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments

Part Number
B57-50L
B57-50LR
B57-50U
B57-50UR
B57-70L
B57-70LR
B57-70U
B57-70UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Height of Rotation Center (Range Selectable)
(mm)
Table Material Load Capacity (Range Selectable)
(N)
Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

฿ 89,041.92

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6060.1~70Brass5~30Nickel Chromium Plating35.1~40505026.56836±8±60.650.320.65Standard

฿ 89,041.92

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6060.1~70Brass5~30Nickel Chromium Plating35.1~40505026.56836±8±60.650.320.65Right and Left

฿ 89,041.92

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6040.1~50Brass5~30Nickel Chromium Plating35.1~40505026.55036±10±80.650.320.65Standard

฿ 89,041.92

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6040.1~50Brass5~30Nickel Chromium Plating35.1~40505026.55036±10±80.650.320.65Right and Left

฿ 98,700.99

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~9090.1~100Aluminum30.1~50Clear Anodize50.1~60707044.19652±7±50.230.120.23Standard

฿ 98,700.99

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~9090.1~100Aluminum30.1~50Clear Anodize50.1~60707044.19652±7±50.230.120.23Right and Left

฿ 98,700.99

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~9060.1~70Aluminum30.1~50Clear Anodize50.1~60707044.17052±9±70.230.120.23Standard

฿ 98,700.99

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~9060.1~70Aluminum30.1~50Clear Anodize50.1~60707044.17052±9±70.230.120.23Right and Left

Loading...

  1. 1

Basic Information

Feeding Method Worm Gear Travel Distance (Range Selectable) ~ ±10 Travel Guide Cross Roller
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp Standard
Number of Goniometer Axes 2-Axis