(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Two-axis goniometer stage with a high cost-effectiveness that uses a dovetail for the travel guide and a worm gear for the feed mechanism.
"Features” · Various variations
The optimum size can be selected according to the mounted object.
(25 × 25 mm, 30 × 30 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 80 × 80 mm)
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
[Applications]
・ It can be used in a wide range of applications such as research and development, jigs, production equipment, and embedment of equipment
Part Number |
---|
B55-50U2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Table Material | Load Capacity (Range Selectable) (N) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41,454.62 | SUR PRECISE POSITIONING STAGE | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | 40.1~50 | ~ ±10 | Brass | 5~30 | Black Oxide Coating | 35.1~40 | 50 | 50 | 24.5 | 50 | 36 | ±10 | ±10 | Standard |
Loading...
Feeding Method | Worm Gear | Travel Guide | Dovetail Slide | Through Hole (Table Center Hole) | No |
---|---|---|---|---|---|
Feed Knob Position | Side | Clamp | Standard | Number of Goniometer Axes | 2-Axis |
Please check the type/dimensions/specifications of the part B55-50U2 in the 2-Axis Dovetail Goniometer Stage (B55) series.
Part Number |
---|
B55-30UR |
B55-40-2N |
B55-40-2NR |
B55-50U2R |
B55-50UR |
B55-60-2N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Height of Rotation Center (Range Selectable) (mm) | Travel Distance (Range Selectable) | Table Material | Load Capacity (Range Selectable) (N) | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Rotation Center Height (mm) | Table Size (Thickness) H (mm) | Stroke (α Angle) (deg) | Stroke (β Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,925.38 | 1 Piece(s) | Available | 6 Day(s) | 10 | 26~40 | 26~40 | 25.1~30 | ~ ±10 | Brass | 5~30 | Black Oxide Coating | 25.1~30 | 30 | 30 | 9.8 | 30 | 27 | ±10 | ±10 | Right and Left | |
฿ 33,536.94 | 1 Piece(s) | Available | 3 Day(s) | 10 | 26~40 | 26~40 | 20.1~25 | ±10 to 20 | Brass | 5~30 | Black Oxide Coating | 30.1~35 | 40 | 40 | 27.4 | 25 | 35 | ±20 | ±15 | Standard | |
฿ 33,536.94 | 1 Piece(s) | Available | 7 Day(s) | 10 | 26~40 | 26~40 | 20.1~25 | ±10 to 20 | Brass | 5~30 | Black Oxide Coating | 30.1~35 | 40 | 40 | 27.4 | 25 | 35 | ±20 | ±15 | Right and Left | |
฿ 41,454.62 | 1 Piece(s) | Available | 7 Day(s) | 10 | 41~60 | 41~60 | 40.1~50 | ~ ±10 | Brass | 5~30 | Black Oxide Coating | 35.1~40 | 50 | 50 | 24.5 | 50 | 36 | ±10 | ±10 | Right and Left | |
฿ 39,823.74 | 1 Piece(s) | Available | 6 Day(s) | 10 | 41~60 | 41~60 | 60.1~70 | ~ ±10 | Brass | 5~30 | Black Oxide Coating | 35.1~40 | 50 | 50 | 24.5 | 68 | 36 | ±10 | ±8 | Right and Left | |
฿ 45,165.98 | 1 Piece(s) | Available | 3 Day(s) | 10 | 41~60 | 41~60 | 30.1~35 | ±20 or More | Brass | 50.1~100 | Black Oxide Coating | 40.1~50 | 60 | 60 | 51.9 | 35 | 45 | ±25 | ±20 | Standard |
How can we improve?
How can we improve?