1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

2-Axis Dovetail Goniometer Stage (B55)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 28,162.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two-axis goniometer stage with a high cost-effectiveness that uses a dovetail for the travel guide and a worm gear for the feed mechanism.
"Features” · Various variations
The optimum size can be selected according to the mounted object.
(25 × 25 mm, 30 × 30 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 80 × 80 mm)
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
[Applications]
・ It can be used in a wide range of applications such as research and development, jigs, production equipment, and embedment of equipment

Part Number
B55-25N
B55-25NR
B55-30U
B55-30UR
B55-40-2N
B55-40-2NR
B55-40N
B55-40NR
B55-50U
B55-50U2
B55-50U2R
B55-50UR
B55-60-2N
B55-60-2NR
B55-60N
B55-60NR
B55-80
B55-80R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Table Material Load Capacity (Range Selectable)
(N)
Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Reversed

฿ 28,162.26

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 3 Day(s) 10~25~2515.1~20±10 to 20Brass5~30Black Oxide Coating25.1~30252519.62030±15±10Standard

฿ 28,162.26

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 3 Day(s) 10~25~2515.1~20±10 to 20Brass5~30Black Oxide Coating25.1~30252519.62030±15±10Right and Left

฿ 30,925.38

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1026~4026~4025.1~30~ ±10Brass5~30Black Oxide Coating25.1~3030309.83027±10±10Standard

฿ 30,925.38

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1026~4026~4025.1~30~ ±10Brass5~30Black Oxide Coating25.1~3030309.83027±10±10Right and Left

฿ 33,536.94

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 3 Day(s) 1026~4026~4020.1~25±10 to 20Brass5~30Black Oxide Coating30.1~35404027.42535±20±15Standard

฿ 33,536.94

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 7 Day(s) 1026~4026~4020.1~25±10 to 20Brass5~30Black Oxide Coating30.1~35404027.42535±20±15Right and Left

฿ 35,338.09

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 3 Day(s) 1026~4026~4035.1~40±10 to 20Brass5~30Black Oxide Coating35.1~40404026.44040±15±10Standard

฿ 35,338.09

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1026~4026~4035.1~40±10 to 20Brass5~30Black Oxide Coating35.1~40404026.44040±15±10Right and Left

฿ 39,823.74

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6060.1~70~ ±10Brass5~30Black Oxide Coating35.1~40505024.56836±10±8Standard

฿ 41,454.62

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 7 Day(s) 1041~6041~6040.1~50~ ±10Brass5~30Black Oxide Coating35.1~40505024.55036±10±10Standard

฿ 41,454.62

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 7 Day(s) 1041~6041~6040.1~50~ ±10Brass5~30Black Oxide Coating35.1~40505024.55036±10±10Right and Left

฿ 39,823.74

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6060.1~70~ ±10Brass5~30Black Oxide Coating35.1~40505024.56836±10±8Right and Left

฿ 45,165.98

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 3 Day(s) 1041~6041~6030.1~35±20 or MoreBrass50.1~100Black Oxide Coating40.1~50606051.93545±25±20Standard

฿ 53,795.69

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6030.1~35±20 or MoreBrass50.1~100Black Oxide Coating40.1~50606051.93545±25±20Right and Left

฿ 51,817.44

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 3 Day(s) 1041~6041~6050.1~60±20 or MoreBrass50.1~100Black Oxide Coating35.1~40606052.96040±20±15Standard

฿ 51,817.44

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1041~6041~6050.1~60±20 or MoreBrass50.1~100Black Oxide Coating35.1~40606052.96040±20±15Right and Left

฿ 59,361.71

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~9090.1~100±10 to 20Aluminum30.1~50Black Anodize50.1~60808042.110060±18±15Standard

฿ 59,361.71

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9061~9090.1~100±10 to 20Aluminum30.1~50Black Anodize50.1~60808042.110060±18±15Right and Left

Loading...

  1. 1

Basic Information

Feeding Method Worm Gear Travel Guide Dovetail Slide Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Number of Goniometer Axes 2-Axis