1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Type Ionizer [High-frequency AC Method] ER-VW【1-2 Pieces Per Package】 (Part Number)

Thin Type Ionizer [High-frequency AC Method] ER-VW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Selectable charge removal layout
Nozzle angle adjustment and joint layout can be selected as desired.

[Features]
·Minimum air consumption 15 ℓ/min. (ANR)
·Produces excellent ion balance
·No damage to electronic devices from inverse charging
·Compact and thin design

Part Number
ER-VW
ER-VWANT
ER-VWAR80
ER-VWCC2
ER-VWCC5
ER-VWCC9
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Ambient temperature
(°C)
Ambient humidity
(% RH)
Material Cable Cable lenght
(m)
Supply voltage Air pressure
(mPa)
Detail

฿ 48,002.00

SNXIONIZERER 1 Piece(s) Same day Ionizer main unit0 to 5535 to 65Enclosure: ABS (Nickel plated), Nozzle mount, Screw mount, Nozzle: Stainless steel, Discharge needle: Tungsten--24 V DC ±10 %0.05 to 0.5-

฿ 4,425.00

SNX IONIZER ER 1 Pack(s)

2 Pieces Per Package

60 Day(s) Discharge needle unit-------Unit with replacement tungsten needles (2 needles per set)

฿ 3,550.00

SNXIONIZERER 1 Piece(s) 60 Day(s) Joint kit---Connection cable0.8--Connection cable and air tube joint: 1 pc. each

฿ 3,160.00

SNX IONIZER ER 1 Piece(s) 60 Day(s) Connector attached cable---0.15 mm2 8-core cabtyre cable with connector2---

฿ 4,051.67

SNXIONIZERER 1 Piece(s) 60 Day(s) Connector attached cable---0.15 mm2 8-core cabtyre cable with connector5---

฿ 5,005.00

SNX IONIZER ER 1 Piece(s) 60 Day(s) Connector attached cable---0.15 mm2 8-core cabtyre cable with connector9---

Loading...

  1. 1