1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrostatic Sensor EF-S1 (Part Number)

Electrostatic Sensor EF-S1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Continuously check invisible static electricity in lines.

[Features]
·Suitable for measuring under severe conditions.
·Lightweight and compact for easy setup in any location.
·Easy-to-read 2-color dual display. The controller is equipped with a red and a green display.
·A variety of functions for a wide range of applications.
·Easy data management with analog output.

Part Number
EF-S1C
EF-S1HS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Connectable sensor Sensing range
(mm)
Ambient temperature
(°C)
Ambient humidity
(% RH)
Material Cable Cable lenght
(m)
Supply voltage

฿ 15,967.00

SENSORSEF-S1 1 Piece(s) Quote ControllerEF-S1HS--10 to 5535 to 85Enclosure: Heat-resistant ABS, Case cover: Polycarbonate, Mode key: Acrylic, Jog switch: Heat-resistant ABS0.2 mm2 6-core cabtyre cable224 V DC ±10 %

฿ 23,460.00

SENSORS EF-S1 1 Piece(s) 20 Day(s) Sensor head-8.0 to 20.5 mm (±1 kV range mode) / 21.0 to 100 mm (±2 kV range mode)0 to 4035 to 65Enclosure: Heat resistant ABS, Measuring part cover: Stainless steel (SUS304)0.09 mm2 , 3-core shielded cable5-

Loading...

  1. 1