(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mounting bracket, mounting nut, rod end nut, and rod end cap for the air cylinder CJ2 CM2 CG1 Series and thin cylinder CQ2 Series.
[Please click here for the catalog]
P.47/63/63-1 CJ2 Series
P.174/189/190 CM2 Series
P.294/309/309-1 CG1 Series
P.774/796 CQ2 Series
取付支持金具 | 最小 手配数量 | チューブ内径(mm) | 内訳(最小手配数量時) | |||
---|---|---|---|---|---|---|
20 | 25 | 32 | 40 | |||
フート(注1) | 2 | CM-L020B | CM-L032B | CM-L040B | フート2ヶ、取付ナット1ヶ | |
フランジ | 1 | CM-F020B | CM-F032B | CM-F040B | フランジ1ヶ | |
1山クレビス(注2) | 1 | CM-C020B | CM-C032B | CM-C040B | 1山クレビス1ヶ、ライナー3枚 | |
2山クレビス(ピン付) (注2)(注3) | 1 | CM-D020B | CM-D032B | CM-D040B | 2山クレビス1ヶ、ライナー3枚 クレビスピン1ヶ、止め輪2ヶ | |
2山クレビス用ピン | 1 | CDP-1 | CDP-2 | クレビスピン1ヶ、止め輪(割りピン)2ヶ | ||
トラニオン(ナット付) | 1 | CM-T020B | CM-T032B | CM-T040B | トラニオン1ヶ、トラニオンナット1ヶ | |
ロッド先端ナット | 1 | NT-02 | NT-03 | NT-04 | ロッド先端ナット1ヶ | |
取付ナット | 1 | SN-020B | SN-032B | SN-040B | 取付ナット1ヶ | |
トラニオンナット | 1 | TN-020B | TN-032B | TN-040B | トラニオンナット1ヶ | |
2山ナックルジョイント用ピン | 1 | CDP-1 | - | ナックルピン1ケ、止め輪(割りピン)2ヶ | ||
クレビス受け用ピン(CM2E、CM2V用) | 1 | CD-S02 | CD-S03 | クレビスピン1ヶ、止め輪2ヶ | ||
クレビス受け(CM2E、CM2V用) | 1 | CM-E020B | CM-E032B | クレビス受け1ヶ、クレビスピン1ヶ、止め輪2ヶ | ||
搖動受け金具(CM2C使用) | 1 | CM-B032 | CM-B040 | 揺動受け金具2ヶ(2種類各1ケ) | ||
動受け金具用ビン(CM2C用) | 1 | CDP-1 | CD-S03 | ピン1ヶ、止め輪2ヶ | ||
動受け金具(CM2T、CM2U使用) | 1 | CM-B020 | CM-B032 | CM-B040 | 揺動受け金具2ヶ(2種類各1ヶ) |
取付支持金具 | 手配 数量 | チューブ内径(mm) | 内訳 | |||||||
---|---|---|---|---|---|---|---|---|---|---|
20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |||
軸方向フート | 2注) | CG-L020 | CG-L025 | CG-L032 | CG-L040 | CG-L050 | CG-L063 | CG-L080 | CG-L100 | フート×2、 金具取付ボルト×8 |
フランジ | 1 | CG-F020 | CG-F025 | CG-F032 | CG-F040 | CG-F050 | CG-F063 | CG-F080 | CG-F100 | フランジ×1 金具取付ボルト×4 |
トラニオンピン | 1 | CG-T020 | CG-T025 | CG-T032 | CG-T040 | CG-T050 | CG-T063 | - | - | トラニオン用ピン×2、 トラニオン受用ボルト×2、平座金×2 |
クレビス | 1 | CG-D020 | CG-D025 | CG-D032 | CG-D040 | CG-D050 | CG-D063 | CG-D080 | CG-D100 | クレビス×1、金具取付ボルト×4、クレビス用ビン×1、止め輪×2 |
揺動受け金具 | 1 | CG-020-24A | CG-025-24A | CG-032-24A | CG-040-24A | CG-050-24A | CG-063-24A | CG-080-24A | CG-100-24A | 揺動受け金具×1 |
取付支持金具 | 手配 数量 | チューブ内径(mm) | 内訳 | |
---|---|---|---|---|
20 | 25 | |||
揺動受け金具 | 1 | CG-E020SUS | クレビス用ピン×1、止め輪×2 |
Part Number |
---|
CD-G05 |
NT-04 |
NT-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compatible Tube Inner Diameter (ø) | Compatible Air Cylinder | Type | Made-to-Order Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 68.00 | SMC CYLINDER RELATED ITEM | 2 Piece(s) | 55 Day(s) | Pin | 50 | CG1 | Clevis Pin | - | ||
฿ 14.45 | ACCESSARY | 1 Piece(s) | Same day | Nut | 40 | CM2, CG1 | Rod End Nut | none | ||
฿ 56.10 | ACCESSARY | 1 Piece(s) | Same day | Nut | 50,63 | - | Nut | none |
Loading...
Material | Carbon steel |
---|
How can we improve?
How can we improve?