1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000 (Part Number)

UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]UL standard compatible, 5-port solenoid valve, Direct piping type.

 
Part Number
30-SY3120-5D-M5
30-SY3120-5DZ-C6
30-SY3120-5DZ-C6-F2
30-SY3120-5DZ-M5
30-SY3120-5DZ-M5-F2
30-SY3120-5G-C4
30-SY3120-5G-C4-F2
30-SY3120-5G-C6
30-SY3120-5G-C6-F1
30-SY3120-5G-C6-F2
30-SY3120-5G-M5
30-SY3120-5G-M5-F1
30-SY3120-5G-M5-F2
30-SY3120-5GE-M5
30-SY3120-5GS-C4-F2
30-SY3120-5GS-C6-F2
30-SY3120-5GU-M5
30-SY3120-5GZ-C4-F2
30-SY3120-5GZ-C6
30-SY3120-5GZ-C6-F1
30-SY3120-5GZ-C6-F2
30-SY3120-5GZ-M5
30-SY3120-5GZ-M5-F1
30-SY3120-5GZ-M5-F2
30-SY3120-5H-C4
30-SY3120-5H-C6
30-SY3120-5H-M5
30-SY3120-5HZ-C6
30-SY3120-5HZ-C6-F1
30-SY3120-5HZE-C6-F2
30-SY3120-5HZE-M5
30-SY3120-5L-C4
30-SY3120-5L-C4-F1
30-SY3120-5L-C4-F2
30-SY3120-5L-C6
30-SY3120-5L-C6-F1
30-SY3120-5L-C6-F2
30-SY3120-5L-M5
30-SY3120-5L-M5-F1
30-SY3120-5LD-C6
30-SY3120-5LE-C4-F1
30-SY3120-5LE-C6-F1
30-SY3120-5LE-M5-F1
30-SY3120-5LOU-C6
30-SY3120-5LOU-C6-Q
30-SY3120-5LOU-M5-Q
30-SY3120-5LOZ-C4
30-SY3120-5LOZ-C6
30-SY3120-5LOZ-M5
30-SY3120-5LOZ-M5-F2
30-SY3120-5LOZD-C6-F2
30-SY3120-5LOZE-C6-F2
30-SY3120-5LOZE-M5-F1
30-SY3120-5LS-C6-F1
30-SY3120-5LS-C6-F2
30-SY3120-5LUD-C4-F1
30-SY3120-5LUE-C6-F2
30-SY3120-5LZ-C4
30-SY3120-5LZ-C4-F1
30-SY3120-5LZ-C4-F2
30-SY3120-5LZ-C6
30-SY3120-5LZ-C6-F1
30-SY3120-5LZ-C6-F2
30-SY3120-5LZ-C6-Q
30-SY3120-5LZ-M5
30-SY3120-5LZ-M5-F2
30-SY3120-5LZD-C4
30-SY3120-5LZD-C4-F2
30-SY3120-5LZD-C6
30-SY3120-5LZD-M5
30-SY3120-5LZE-C4
30-SY3120-5LZE-C4-F1
30-SY3120-5LZE-C6
30-SY3120-5LZE-C6-F1
30-SY3120-5LZE-C6-F2
30-SY3120-5LZE-M5-F1
30-SY3120-5M-C4-F2
30-SY3120-5M-M5
30-SY3120-5M-M5-F1
30-SY3120-5MNZ-C6-F1
30-SY3120-5MNZE-C4-F2
30-SY3120-5MO-C4
30-SY3120-5MO-C6
30-SY3120-5MOD-C4
30-SY3120-5MOD-C4-Q
30-SY3120-5MOE-C4
30-SY3120-5MOE-C4-Q
30-SY3120-5MOU-C4-Q
30-SY3120-5MOZ-C6-F1
30-SY3120-5MOZ-M5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Piping connection port diameter Cable Length
(m)
Type of fitting thread part

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)With side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)With side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalLockStandard-Push-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWith surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 869.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 2,993.70

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 869.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 869.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking hand-operated typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking hand-operated typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalLockStandard-Push-turn locking hand-operated typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneCE compliant product---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneCE compliant product---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor (non-polar type)With foot bracketNoneNon-compliant---

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressor (non-polar type)With side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneCE compliant product---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 869.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 869.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalLockStandard-Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalLockStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandardM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandardM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandardM plug connector, lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandardM plug connector without lead wireNon-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 11,742.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandardM plug connector without lead wirePush-turn locking hand-operated typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneCE compliant product---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalLockStandard-Push-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneCE compliant product---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneCE compliant product---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-63 or lessØ60.15 to 0.70.19InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith foot bracketNoneNon-compliant---

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

Loading...

Basic Information

Number of Ports 5-Port Valve Application Single Use Mounting Orientation Direct
Specifications Lubrication Free Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal