1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000 (Part Number)

UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 869.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]UL standard compatible, 5-port solenoid valve, Direct piping type.

 
Part Number
30-SY5320-5GZ-01-F2
30-SY5320-5LZ-01-F2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Piping connection port diameter Cable Length
(m)
Type of fitting thread part

฿ 1,768.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 3-Position Closed CenterDC24VDouble[Rc (R)] RcSelf-Recovery (Spring Return)1/8--0.2 to 0.70.45InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

฿ 2,851.75

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 3-Position Closed CenterDC24VDouble[Rc (R)] RcSelf-Recovery (Spring Return)1/8--0.2 to 0.70.45InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Single Use Mounting Orientation Direct
Specifications Lubrication Free Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal