(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]UL standard compatible, 5-port solenoid valve, Direct piping type.
Part Number |
---|
30-SY5220-5GZ-01-F2 |
30-SY5220-5HZ-01-F2 |
30-SY5220-5LZ-01-F2 |
30-SY5220-5MOZ-01-F2 |
30-SY5220-5MZ-01-F2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Piping connection port diameter | Cable Length (m) | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | Double | [Rc (R)] Rc | Self-Retaining | 1/8 | - | - | 0.1 to 0.7 | 0.49 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Non-compliant | - | - | - | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | Double | [Rc (R)] Rc | Self-Retaining | 1/8 | - | - | 0.1 to 0.7 | 0.49 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Non-compliant | - | - | - | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | Double | [Rc (R)] Rc | Self-Retaining | 1/8 | - | - | 0.1 to 0.7 | 0.49 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Non-compliant | - | - | - | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | Double | [Rc (R)] Rc | Self-Retaining | 1/8 | - | - | 0.1 to 0.7 | 0.49 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Non-compliant | - | - | - | ||
฿ 1,768.85 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | Double | [Rc (R)] Rc | Self-Retaining | 1/8 | - | - | 0.1 to 0.7 | 0.49 | Internal | Non-Locking | Standard | M plug connector, lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | With side bracket | None | Non-compliant | - | - | - |
Loading...
Number of Ports | 5-Port Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
How can we improve?
How can we improve?