(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]UL standard compatible, 5-port solenoid valve, Direct piping type.
Part Number |
---|
30-SY9120-5DZ-03F-Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Piping connection port diameter | Cable Length (m) | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,477.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | G | Self-Recovery (Pressure Differential Return) | 3/8 | 160 or Less | - | 0.15 to 0.7 | 1.9 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | CE compliant product | - | - | - |
Loading...
Number of Ports | 5-Port Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part 30-SY9120-5DZ-03F-Q in the UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000 series.
Part Number |
---|
30-SY3120-5DZ-M5 |
30-SY3120-5DZ-M5-F2 |
30-SY3120-5G-C4 |
30-SY9120-5DZ-03N |
30-SY9120-5DZ-C10 |
30-SY9120-5DZ-C12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Piping connection port diameter | Cable Length (m) | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | M | Self-Recovery (Pressure Differential Return) | M5 | - | - | 0.15 to 0.7 | 0.16 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | Non-compliant | - | - | - | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | M | Self-Recovery (Pressure Differential Return) | M5 | - | - | 0.15 to 0.7 | 0.16 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | With side bracket | None | Non-compliant | - | - | - | ||
฿ 1,768.85 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | - | Ø4 | 0.15 to 0.7 | 0.18 | Internal | Non-Locking | Standard | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | Non-compliant | - | - | - | ||
฿ 2,477.75 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | NPT | Self-Recovery (Pressure Differential Return) | 3/8 | 160 or Less | - | 0.15 to 0.7 | 1.9 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | Non-compliant | - | - | - | ||
฿ 2,477.75 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | - | Ø10 | 0.15 to 0.7 | 1.4 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | Non-compliant | - | - | - | ||
฿ 2,477.75 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | - | Ø12 | 0.15 to 0.7 | 1.6 | Internal | Non-Locking | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | No bracket | None | Non-compliant | - | - | - |
How can we improve?
How can we improve?