1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series (Part Number)

Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,319.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
11-MHL2-10D
11-MHL2-10D1
11-MHL2-10D1-M9B
11-MHL2-10D1-M9BL
11-MHL2-10D1-M9BV
11-MHL2-10D1-M9BW
11-MHL2-10D1-M9BWL
11-MHL2-10D1-M9NS
11-MHL2-10D1-M9NWS
11-MHL2-10D1-M9NWV
11-MHL2-10D1-Y59A
11-MHL2-10D1-Y59AL
11-MHL2-10D1-Y59AS
11-MHL2-10D1-Y59B
11-MHL2-10D1-Y59BL
11-MHL2-10D1-Y59BS
11-MHL2-10D1-Y59BZ
11-MHL2-10D1-Y69AS
11-MHL2-10D1-Y69B
11-MHL2-10D2
11-MHL2-10D2-M9B
11-MHL2-10D2-M9BV
11-MHL2-10D2-M9BWL
11-MHL2-10D2-Y59A
11-MHL2-10D2-Y59AL
11-MHL2-10D2-Y59B
11-MHL2-10D2-Y59B3
11-MHL2-10D2-Y59BL
11-MHL2-10D2-Y69B
11-MHL2-10D-M9B
11-MHL2-10D-M9BL
11-MHL2-10D-M9BLS
11-MHL2-10D-M9BV
11-MHL2-10D-M9BVL
11-MHL2-10D-M9BVZ
11-MHL2-10D-M9BW
11-MHL2-10D-M9BWL
11-MHL2-10D-M9BWVL
11-MHL2-10D-M9N
11-MHL2-10D-M9NW
11-MHL2-10D-M9NWL
11-MHL2-10D-M9NWLS
11-MHL2-10D-M9NWV
11-MHL2-10D-Y7BAL
11-MHL2-10D-Y7BW
11-MHL2-10D-Y59A
11-MHL2-10D-Y59AL
11-MHL2-10D-Y59ALS
11-MHL2-10D-Y59AS
11-MHL2-10D-Y59B
11-MHL2-10D-Y59B3
11-MHL2-10D-Y59BL
11-MHL2-10D-Y59BL4
11-MHL2-10D-Y59BLS
11-MHL2-10D-Y59BS
11-MHL2-10D-Y59BZ
11-MHL2-10D-Y69A
11-MHL2-10D-Y69AL
11-MHL2-10D-Y69B
11-MHL2-10D-Y69BL
11-MHL2-16D
11-MHL2-16D1
11-MHL2-16D1-M9B
11-MHL2-16D1-M9BW
11-MHL2-16D1-M9BW3
11-MHL2-16D1-M9BWL
11-MHL2-16D1-M9N
11-MHL2-16D1-M9NW
11-MHL2-16D1-Y59A
11-MHL2-16D1-Y59B
11-MHL2-16D1-Y59B3
11-MHL2-16D1-Y59BL
11-MHL2-16D1-Y59BZ
11-MHL2-16D1-Y69A
11-MHL2-16D1-Y69B
11-MHL2-16D2
11-MHL2-16D2-M9B
11-MHL2-16D2-M9BL
11-MHL2-16D2-M9BW
11-MHL2-16D2-M9NW
11-MHL2-16D2-M9NW3
11-MHL2-16D2-Y59A
11-MHL2-16D2-Y59A3
11-MHL2-16D2-Y59AL
11-MHL2-16D2-Y59B
11-MHL2-16D2-Y59BS
11-MHL2-16D2-Y69A
11-MHL2-16D-M9B
11-MHL2-16D-M9BL
11-MHL2-16D-M9BVLS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Port thread type Type

฿ 11,930.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Without auto switch (built-in magnet)NoneNone20M threadClean series

฿ 12,539.20

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Without auto switch (built-in magnet)NoneNone40M threadClean series

฿ 14,657.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610M9B2 pcs.-40M threadClean series

฿ 14,818.90

SMC HAND/CHUCK FINGER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610M9B2 pcs.3 m40M threadClean series

฿ 13,985.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.-40M threadClean series

฿ 13,909.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610M9BW2 pcs.-40M threadClean series

฿ 14,061.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610M9BW2 pcs.3 m40M threadClean series

฿ 14,010.55

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610M9N1 pc.-40M threadClean series

฿ 13,224.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610M9NW1 pc.-40M threadClean series

฿ 14,061.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610M9NWV2 pcs.-40M threadClean series

฿ 14,024.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y59A2 pcs.-40M threadClean series

฿ 14,176.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y59A2 pcs.3 m40M threadClean series

฿ 13,281.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y59A1 pc.-40M threadClean series

฿ 13,985.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y59B2 pcs.-40M threadClean series

฿ 14,137.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y59B2 pcs.3 m40M threadClean series

฿ 13,262.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y59B1 pc.-40M threadClean series

฿ 14,290.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y59B2 pcs.5 m40M threadClean series

฿ 13,281.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y69A1 pc.-40M threadClean series

฿ 13,985.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 134941414Available in Cleanroom Environment0.15~0.610Y69B2 pcs.-40M threadClean series

฿ 12,653.60

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610Without auto switch (built-in magnet)NoneNone60M threadClean series

฿ 14,778.95

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610M9B2 pcs.-60M threadClean series

฿ 14,100.00

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.-60M threadClean series

฿ 14,176.00

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610M9BW2 pcs.3 m60M threadClean series

฿ 14,137.60

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610Y59A2 pcs.-60M threadClean series

฿ 14,290.40

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610Y59A2 pcs.3 m60M threadClean series

฿ 14,100.00

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610Y59B2 pcs.-60M threadClean series

฿ 14,823.20

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610Y59B3 pcs.-60M threadClean series

฿ 14,252.00

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610Y59B2 pcs.3 m60M threadClean series

฿ 14,100.00

AIR GRIPPER 1 Piece(s) 55 Day(s) -1121414Available in Cleanroom Environment0.15~0.610Y69B2 pcs.-60M threadClean series

฿ 13,186.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9B2 pcs.-20M threadClean series

฿ 13,338.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9B2 pcs.3 m20M threadClean series

฿ 12,634.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9B1 pc.3 m20M threadClean series

฿ 13,376.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.-20M threadClean series

฿ 13,528.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.3 m20M threadClean series

฿ 13,680.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.5 m20M threadClean series

฿ 13,300.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9BW2 pcs.-20M threadClean series

฿ 13,452.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9BW2 pcs.3 m20M threadClean series

฿ 13,604.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9BWV2 pcs.3 m20M threadClean series

฿ 13,224.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9N2 pcs.-20M threadClean series

฿ 13,300.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9NW2 pcs.-20M threadClean series

฿ 13,452.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9NW2 pcs.3 m20M threadClean series

฿ 12,692.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9NW1 pc.3 m20M threadClean series

฿ 13,452.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9NWV2 pcs.-20M threadClean series

฿ 14,442.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y7BA2 pcs.3 m20M threadClean series

฿ 13,795.20

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y7BW2 pcs.-20M threadClean series

฿ 13,414.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59A2 pcs.-20M threadClean series

฿ 13,567.20

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59A2 pcs.3 m20M threadClean series

฿ 12,748.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59A1 pc.3 m20M threadClean series

฿ 13,464.85

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59A1 pc.-20M threadClean series

฿ 13,376.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59B2 pcs.-20M threadClean series

฿ 14,100.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59B3 pcs.-20M threadClean series

฿ 13,528.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59B2 pcs.3 m20M threadClean series

฿ 16,072.65

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59B4 pcs.3 m20M threadClean series

฿ 12,729.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59B1 pc.3 m20M threadClean series

฿ 12,653.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59B1 pc.-20M threadClean series

฿ 13,680.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y59B2 pcs.5 m20M threadClean series

฿ 13,414.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y69A2 pcs.-20M threadClean series

฿ 13,567.20

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y69A2 pcs.3 m20M threadClean series

฿ 13,376.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y69B2 pcs.-20M threadClean series

฿ 13,528.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610Y69B2 pcs.3 m20M threadClean series

฿ 12,653.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 1148445-Available in Cleanroom Environment0.1~0.616Without auto switch (built-in magnet)NoneNone30M threadClean series

฿ 14,290.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616Without auto switch (built-in magnet)NoneNone60M threadClean series

฿ 15,545.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616M9B2 pcs.-60M threadClean series

฿ 15,660.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616M9BW2 pcs.-60M threadClean series

฿ 16,344.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616M9BW3 pcs.-60M threadClean series

฿ 15,812.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616M9BW2 pcs.3 m60M threadClean series

฿ 15,584.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616M9N2 pcs.-60M threadClean series

฿ 15,660.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616M9NW2 pcs.-60M threadClean series

฿ 15,774.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616Y59A2 pcs.-60M threadClean series

฿ 15,736.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616Y59B2 pcs.-60M threadClean series

฿ 16,459.20

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616Y59B3 pcs.-60M threadClean series

฿ 15,888.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616Y59B2 pcs.3 m60M threadClean series

฿ 16,040.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616Y59B2 pcs.5 m60M threadClean series

฿ 15,774.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616Y69A2 pcs.-60M threadClean series

฿ 15,736.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 18612645-Available in Cleanroom Environment0.1~0.616Y69B2 pcs.-60M threadClean series

฿ 14,689.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616Without auto switch (built-in magnet)NoneNone80M threadClean series

฿ 15,945.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616M9B2 pcs.-80M threadClean series

฿ 17,103.70

SMC HAND/CHUCK FINGER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616M9B2 pcs.3 m80M threadClean series

฿ 16,060.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616M9BW2 pcs.-80M threadClean series

฿ 16,060.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616M9NW2 pcs.-80M threadClean series

฿ 16,744.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616M9NW3 pcs.-80M threadClean series

฿ 16,173.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616Y59A2 pcs.-80M threadClean series

฿ 16,916.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616Y59A3 pcs.-80M threadClean series

฿ 16,326.40

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616Y59A2 pcs.3 m80M threadClean series

฿ 16,136.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616Y59B2 pcs.-80M threadClean series

฿ 15,412.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616Y59B1 pc.-80M threadClean series

฿ 16,173.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 22614645-Available in Cleanroom Environment0.1~0.616Y69A2 pcs.-80M threadClean series

฿ 14,778.95

AIR GRIPPER 1 Piece(s) 55 Day(s) 1148445-Available in Cleanroom Environment0.1~0.616M9B2 pcs.-30M threadClean series

฿ 14,061.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 1148445-Available in Cleanroom Environment0.1~0.616M9B2 pcs.3 m30M threadClean series

฿ 13,452.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 1148445-Available in Cleanroom Environment0.1~0.616M9BV1 pc.3 m30M threadClean series

Loading...

Basic Information

Type Main body Gripping Methods Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Wide) Operation Method Double Acting Type Additional Functions Not Provided
Stroke Adjustment Mechanism Not Provided