(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
11-MHL2-10D-M9NW |
11-MHL2-10D-M9NWL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Port thread type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,300.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 92 | 72 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9NW | 2 pcs. | - | 20 | M thread | Clean series | ||
฿ 13,452.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 92 | 72 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9NW | 2 pcs. | 3 m | 20 | M thread | Clean series |
Loading...
Type | Main body | Gripping Methods | Pinch, Parallel Type / Open, Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Wide) | Operation Method | Double Acting Type | Additional Functions | Not Provided |
Stroke Adjustment Mechanism | Not Provided |
How can we improve?
How can we improve?