(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
11-MHL2-10D1-M9NWS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Port thread type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,224.80 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | 134 | 94 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9NW | 1 pc. | - | 40 | M thread | Clean series |
Loading...
Type | Main body | Gripping Methods | Pinch, Parallel Type / Open, Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Wide) | Operation Method | Double Acting Type | Additional Functions | Not Provided |
Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part 11-MHL2-10D1-M9NWS in the Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series series.
Part Number |
---|
11-MHL2-10D-M9BLS |
11-MHL2-10D-M9BV |
11-MHL2-10D-M9BVL |
11-MHL2-10D1-M9NWV |
11-MHL2-10D1-Y59A |
11-MHL2-10D1-Y59AL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Port thread type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,634.40 | 1 Piece(s) | 55 Day(s) | 92 | 72 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9B | 1 pc. | 3 m | 20 | M thread | Clean series | ||
฿ 13,376.80 | 1 Piece(s) | 55 Day(s) | 92 | 72 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9BV | 2 pcs. | - | 20 | M thread | Clean series | ||
฿ 13,528.80 | 1 Piece(s) | 55 Day(s) | 92 | 72 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9BV | 2 pcs. | 3 m | 20 | M thread | Clean series | ||
฿ 14,061.60 | 1 Piece(s) | 55 Day(s) | 134 | 94 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9NWV | 2 pcs. | - | 40 | M thread | Clean series | ||
฿ 14,024.00 | 1 Piece(s) | 55 Day(s) | 134 | 94 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | Y59A | 2 pcs. | - | 40 | M thread | Clean series | ||
฿ 14,176.00 | 1 Piece(s) | 55 Day(s) | 134 | 94 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | Y59A | 2 pcs. | 3 m | 40 | M thread | Clean series |
How can we improve?
How can we improve?